Safety light curtains deTec / deTec4 / Pair
Type: C4P-EA19531D00
Part no.:
1220161
Type: C4P-SA19531A00
Part no.:
1220135
Please note:
Scope of delivery of sender and receiver without system plug. The system plugs must be ordered separately. For details, see “Accessories”.
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Technical details
Downloads
Accessories
Applications
Videos
Service and Support
Features
Application Normal industrial environment System part Pair Resolution 30 mm Scanning range 30 m Protective field height 1,950 mm Response time 14 ms (Uncoded)
25 ms (code 1 or code 2)
No blind zones Yes Synchronization Optical synchronisation Integrated laser alignment aid ✔ End cap with integrated LED ✔ Items supplied Sender
Receiver
Test rod with diameter corresponding to the resolution of the safety light curtain
Safety instruction
Mounting instructions
Operating instructions for download
Functions
Protective operation ✔ Automatic calibration of the protective field width ✔ Beam coding ✔ Restart interlock ✔ External device monitoring (EDM) ✔ Cascading ✔ Smart presence detection ✔ Reduced resolution ✔ Dynamic protective field width during operation ✔ Differentiation between person and material 2-signal muting ✔
Interfaces
System connection Depending on system plug (M12 male connector, 5-pin or 8-pin)
Extension connection Depending on system plug (without extension connection or with M12 female connector, 5-pin)
Configuration method DIP switch on system plug Display elements LEDs Display of the synchronization status of the upper and lower beams ✔ LEDs ✔ Application diagnostic output (ADO) ✔ IO-Link ✔ Near Field Communication (NFC) ✔ Fieldbus, industrial network Integration via Flexi Soft safety controller CANopen 1) DeviceNet™ EtherCAT® EtherNet/IP™ Modbus TCP PROFIBUS DP PROFINET
Electrical data
Protection class III (IEC 61140) Supply voltage VS 24 V DC (19.2 V ... 28.8 V) Ripple ≤ 10 % Power consumption typical 3.96 W (DC) / 2.05 W (DC) Output signal switching devices (OSSDs) Type of output 2 PNP semiconductors, short-circuit protected, cross-circuit monitored 1) ON state, switching voltage HIGH 24 V DC (VS – 2.25 V DC ... VS ) OFF state, switching voltage LOW ≤ 2 V DC Current-carrying capacity per OSSD ≤ 500 mA
Application diagnostic output (ADO) Type of output PNP semiconductor, short-circuit protected 1) Output voltage HIGH (active) ≥ Vs – 3 V Output voltage LOW (deactivated) High resistance Output current HIGH (active) ≤ 100 mA
Mechanical data
Dimensions See dimensional drawing Housing material Aluminum extruded profile
Ambient data
Enclosure rating IP65 (IEC 60529)
IP67 (IEC 60529)
Ambient operating temperature –30 °C ... +55 °C Storage temperature –30 °C ... +70 °C Air humidity 15 % ... 95 %, Non-condensing Vibration resistance 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) Shock resistance 10 g, 16 ms (IEC 60068-2-27)
Other information
Wave length 850 nm Type of light Near-infrared (NIR), invisible Integrated laser alignment aid ✔ Laser class 1 Wave length 650 nm Type of light Visible red light
Classifications
ECl@ss 5.0 27272704 ECl@ss 5.1.4 27272704 ECl@ss 6.0 27272704 ECl@ss 6.2 27272704 ECl@ss 7.0 27272704 ECl@ss 8.0 27272704 ECl@ss 8.1 27272704 ECl@ss 9.0 27272704 ECl@ss 10.0 27272704 ECl@ss 11.0 27272704 ETIM 5.0 EC002549 ETIM 6.0 EC002549 ETIM 7.0 EC002549 ETIM 8.0 EC002549 UNSPSC 16.0901 46171620
Technical drawings
Dimensional drawing
Please wait a moment...
Your request is being processed and may take a few seconds.