Safety single-beam sensors
L4000 Systems

Your Benefits

  • Easy integration due to small, compact designs with maximum scanning range
  • Flexible device integration makes it possible to set up individual access protections
  • Fast response times reduce the safety distances and save production space
  • Well-suited to extreme ambient conditions such as heat, cold or moisture
  • Simple configuration without additional auxiliary means, only with the help of jumpers

Overview

The L4000 system consists of the UE401 safety evaluation device and photoelectric safety switches. The UE401 safety evaluation device functions as the link between the photoelectric safety switches and the machine controller. It makes it possible to connect up to 4 sensor pairs (sender/receiver combination) or up to 8 cascaded sensor pairs. Color LEDs provide local information about the operational status. Quickly see diagnostic data using status and error messages on the 7-segment display of the UE401 safety evaluation unit . Even complex protection tasks can be performed due to the ability to connect up to 8 sensor pairs, a range of versions that can be selected according to requirements, suitability for outdoor applications and the use of deflector mirrors.

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849), only in conjunction with UE401
  • Small M18 sensors with ranges up to 10 m
  • Compact M30 sensors with ranges up to 60 m
  • Enclosure rating IP 67
  • Temperature range from –20 °C ... 55 °C
  • Narrow evaluation device (22.5 mm) with external device monitoring (EDM) and restart interlock (RES)
  • Fast response time of max. 30 ms
  • Up to 8 sensors can be cascaded

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Scanning range5 m / 10 m / 60 m
    Construction sizeM18 / M30,
    107.7 mm
    97.7 mm
    100 mm
    Supply voltage24 V DC (19.2 V DC ... 28.8 V DC)
    Enclosure ratingIP67 (EN 60529)
    Ambient operating temperature–20 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads