Safety multibeam sensors
M4000 Advanced A/P

Your Benefits

  • The wide scanning range allows the device to be customized according to the application
  • Robust design with a high level of resistance to environmental changes ensures high machine availability, even under special ambient conditions
  • Mounting grooves on three housing sides ensure more mounting flexibility and simplify machine integration
  • Customer-friendly interfaces and status display simplify commissioning and maintenance
  • For 2- and 4-sensor muting, the on-site connection of the muting signals significantly minimizes wiring costs and simplifies commissioning and maintenance
  • Reduced downtime due to 360° visible LED, diagnostics displays and configuration memory in the UE403 muting switching amplifier

Overview

The M4000 Advanced multiple light beam safety device with the UE403 muting switching amplifier is an efficient solution for conventional muting applications involving automatic material transport. The configuration via PC and the on-site connection of the muting signals ensure maximum reliability. Various mounting adapters and innovative accessories enable flexible mounting. Integrated functions and status and diagnostics information allow quick commissioning and minimize machine downtime. The modular concept enables a high level of machine safety since device properties can be adapted to meet specific application requirements. In addition, sens:Control devices, accessories, and services complete the product offering and form packaged solutions designed specifically for industrial environments.

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Sender/receiver in a single housing, scanning range up to 7.5 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integrated: LED

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Scanning range7.5 m / 4.5 m
    Number of beams2 / 4
    Beam separation500 mm / 300 mm
    End cap with integrated LED– / ✔
    Enclosure ratingIP65
    Ambient operating temperature–30 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads