Safety multibeam sensors
M2000 RES/EDM A/P

Your Benefits

  • Economical active/passive variants minimize the wiring costs and installation time
  • Robust design with a high level of resistance to environmental changes ensures high machine availability, even under special ambient conditions
  • Customer-friendly interfaces and status indicators simplify commissioning and maintenance
  • Reduced downtime due to diagnostics displays located directly on the device
  • Integrated restart interlock provides shorter cable runs and quicker commissioning times
  • Fast start-up times due to easy alignment using the optional laser alignment aid (separate accessories)

Overview

The M2000 RES/EDM A/P multiple light beam safety device is an ideal solution for simple access protection. Similar to the M2000 A/P Standard, this safety device is particularly economical since only the active side must be wired, which reduces the required installation considerably. In addition, the integrated restart interlock (RES) provides shorter cable runs and fast commissioning times. The functions are easy to understand and the mechanical and electrical interfaces are simple to manage. Integrated functions and status information enable quick commissioning and minimize machine downtime. The modular concept allows customization of the deviceaccording to the application requirements and ensures high machine safety. In addition, sens:Control devices, accessories, and services complete the product offering and form packaged solutions designed specifically for industrial environments.

At a glance
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 6 m
  • External device monitoring (EDM), restart interlock (RES), and internal self-testing configurable without PC
  • Economical active/passive variants minimize the wiring costs
  • Standardized M12 connectivity

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 2, PL c, SIL1, SILCL1
    Scanning range6 m
    Number of beams2
    Beam separation500 mm
    Enclosure ratingIP65
All technical data can be found accompanying the individual product

Downloads