Columns for safety multibeam sensors
Mirror columns with separate mirrors

Your Benefits

  • Multi-sided protection using deflector mirrors eliminates additional active devices, which reduces cabling effort and costs
  • Increased productivity due to unhindered access to the system while maintaining protection
  • Separate adjustable mirrors simplify commissioning

Overview

Free choice of space for the safety: Mirror columns from SICK are used in applications where protection of hazardous points, e.g. machining centers, on several sides is required. The combination of multiple light beam safety devices with mirror columns used for beam deflection is the right solution here. Since multiple sides of a machine can be protected with a single pair of sensors devices, the overall wiring is reduced. The deflector mirrors can be easily adjusted in the rugged columns. Unhindered access for loading and changing tools and programs is a further advantage of using deflector mirrors over mechanical fencing and leads to increased productivity.

At a glance
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Easy mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With individual mirrors for multiple light beam safety devices

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ModelMirror columns with adjustable individual mirrors
    Suitable forSafety multibeam sensors
    Suitable for number of beams2 / 3 / 4
    Suitable for beam separation300 mm ... 600 mm
    Mirror length90 mm
    Mirror width100 mm
    Column height985 mm / 1,185 mm / 1,285 mm
All technical data can be found accompanying the individual product

Downloads