Upgrade kits for safety laser scanners
Upgrade kit PLS to S3000

Your Benefits

  • Specially developed solution for exchanging PLS safety laser scanners
  • Use of reliable technology that has been proven over many years
  • All components needed for changeover together in one kit
  • Extended range of functions with the S3000 safety laser scanner
  • Thanks to the quick, precautionary step of converting your system, costly and unscheduled downtimes are avoided
  • Additional upgrade service: On request, SICK will carry out all the conversion work for your system on-site

Overview

SICK offers a pre-assembled upgrade kit allowing the simple replacement of PLS opto-electronic protective devices, which is perfectly matched to the latest machine and system safety requirements.

With the upgrade kit PLS to S3000, PLS protective devices can be replaced easily with the S3000 successor product. Exchange is done without mechanical conversions; only rewiring of the existing PLS connecting cable is necessary.

The upgrade kit contains the CDS configuration and diagnostic software for programming the S3000 safety laser scanner as well as the service cable for connecting the S3000 to a PC.

Take advantage of the proven technology of the S3000 and protect the availability of your system.

At a glance
  • Reliable and powerful S3000 safety laser scanner
  • System plug for saving configuration data
  • CD-ROM with CDS configuration and diagnostic software
  • Service cable for connecting and programming the S3000

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ReplacesPLS
    Protective field range4 m / 7 m
    Scanning angle190°
    Response time60 ms 1)
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads