Safety laser scanners
S3000 Advanced

Your Benefits

  • Large protective field range of 7 m enables a large variety of applications
  • Safety technology – with no loss of productivity
  • Quick recommissioning via configuration memory
  • Modular expansions, low wiring effort and additional functions such as the simultaneous monitoring of up to four protective fields using a SICK safety controller via EFI
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions
  • Simple alignment and reliable operation in vertical mode

Overview

The S3000 Advanced is used for efficient optimization of production processes. The S3000 Advanced variant can be configured with up to four field sets. By the proven triple field mode and the function of simultaneous monitoring of up to four protective fields- in combination with the SICK safety controller- mobile and stationary applications are more efficiently implemented. The static signals at the two available inputs enable flexible protective field switching. The S3000 Advanced is ideal for integration into complex processes, such as assembly lines in the automotive industry. This variant also has an integrated EFI interface for implementing networked systems. EFI can be used to connect up to four devices to safety controllers from SICK, which provides remote diagnostics, for example. The system plug with built-in configuration storage enables rapid device replacement without using a laptop.

At a glance
  • 4 m, 5.5 m or 7 m protective field range
  • 4 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range4 m / 5.5 m / 7 m
    Warning field range49 m
    Scanning angle190°
    Number of fields12
    Number of monitoring cases4
    Response time≤ 60 ms 1)
    OSSD pairs1
    Integration in the control systemLocal inputs and outputs (I/O), EFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads