Contact
Feedback

Pattern sensors

From pattern detection to rapid position identification

The pattern sensor is a proximity-scanning opto-electronic sensor. Distinctive patterns in an image are used as a reference for the subsequent, accurate detection and positioning of objects. A stable switching signal is generated at high speeds with an intelligent algorithm for signal processing regardless of reference marks. It is typically used in the packaging industry.

Filter by:

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
Product family PSS
Print Detector: The easy way to verify the quality of printed images
  • Simple sensor-based pattern recognition
  • Print pattern and background teach-in
  • Flexibly adjustable sensitivity levels
  • Response time: 10 ms
  • Trigger required
  • Print pattern quality shown on sensor display
  • Configuration via IO-Link
Product family PS30
From pattern detection to rapid position identification
  • Rugged housing with rotatable male connector
  • Scanning speed up to 10 m/s
  • Reproducibility of up to 0.1 mm (2 Sigma)
  • Ethernet interface for integration into the machine controller
  • Integrated, visible object illumination
  • Operating elements with cleartext display
  • Software tools for visualized configuration and diagnosis of the sensor
  • Automatic configuration when changing objects

Result 1 - 2 out of 2

TOP