Contact
Feedback

ICR84x-2 FlexLens

By far the best solution
  • At a glance
    • Configure with live image and auto setup
    • Fast, omni-directional reading of printed and direct marked 1D and 2D codes
    • Rapid image and data transmission via Ethernet interface
    • Adjustable reading distance thanks to the use of c-mount lenses and illumination
    • Industrial IP65 housing (with optional hood and protective cap) for harsh ambient conditions
    Your Benefits
    • Fast, cost-effective commissioning via intuitive user interface with live image and auto-setup configuration
    • Omni-directional identification of 1D and 2D codes makes it possible to identify objects that are not aligned
    • High-speed, reliable decoding of low contrast and direct part marked codes guarantees secure identification and flexible use
    • Different camera resolutions, c-mount lenses, illumination types, and colors ensure support for a wide range of solutions.
    • Dynamic parameter switching makes decoding different code qualities possible with just one setting
    ICR84x-2 FlexLens
    By far the best solution

    Flexible reading distance, wide reading fields, high and low resolution codes, and depth of field are characteristics that make the ICR84x-2L FlexLens image-based code reader family a versatile solution for 1D and 2D codes. With standardized c-mount lenses together with different camera resolutions and variable lighting options, these image-based code readers can reliably identify a range of code types - from ink jet to directly-marked (DPM), laser marked, low-contrast, or damaged codes. An IP65 hood protects the lens, making the code reader suitable for use in dusty and damp ambient conditions. The integrated live image and auto setup features ensure ease of operation and automatic teach-in of settings.

    • Technical data overview
      FocusVariable (through exchangeable lens)
      Scanning frequency60 Hz, for WVGA resolution, 38 Hz, at full resolution, 10 Hz
      Code resolution≥ 0.1 mm 1)
      Reading distance0.1 m ... 3 m
      Serial (RS-232)
      Ethernet✔ , TCP/IP, FTP (image transmission), PROFINET (optional via external connection module CDM)
      CAN bus✔ , CANopen, CSN (SICK CAN Sensor Network)
      PROFIBUS DP✔ , optional via external connection module (CDM + CMF)
      DeviceNet✔ , optional via external connection module (CDM + CMF)
      Weight900 g
      • 1) Depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality.
Please select your products

7 results:

Result 1 - 7 out of 7

1046574
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1047432
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1047431
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1047956
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1051095
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 1,280 px x 960 px (1.2 megapixel)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1051931
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 2,048 px x 1,944 px (4 megapixel)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now
1056546
ICR84x-2 FlexLens
Image-based code readers
  • Sensor resolution: 1,280 px x 960 px (1.2 megapixel)
  • Reading distance: 0.1 m ... 3 m (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality) (for details see reading field diagram)
  • Code resolution: ≥ 0.1 mm (depends on lens used, valid for Data Matrix, PDF417, and 1D codes with good printing quality)
  • This product is in phase out!
  • Details
  • Compare now

Result 1 - 7 out of 7

TOP