With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
![]() |
|
Accessory group | Reflectors |
Accessory family | Special reflectors |
Description | Fine triple reflector, chemically resistant, screw connection |
Mounting system type | Screw-on, 2 hole mounting |
Ambient operating temperature | –20 °C ... +140 °C |
Reflective area | 18 mm x 18 mm |
Material | Plastic |
ECl@ss 5.0 | 27279203 |
ECl@ss 5.1.4 | 27279203 |
ECl@ss 6.0 | 27279203 |
ECl@ss 6.2 | 27279203 |
ECl@ss 7.0 | 27279203 |
ECl@ss 8.0 | 27279203 |
ECl@ss 8.1 | 27279203 |
ECl@ss 9.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiessafetyIQGlossaryNews and Events
Newsletter subscriptionSICK Sensor BlogTrade FairsContact
Contact formFeedbackAbout SICK
SICK AustriaSICK SEEWorldwide Locations