Photoelectric sensors
W27-3

Your Benefits

  • Quick and easy commissioning due to a highly visible red PinPoint LED
  • PinPoint technology can replace laser photoelectric proximity sensors in some applications. No laser safety regulations and a longer operating life due to PinPoint technology
  • Resistant to ambient light, optical reflections, and crosstalk from other photoelectric devices
  • Less contamination due to high operating reserves, reducing downtime
  • Resistant to vibrations, reducing downtime
  • Operation in harsh environments with temperatures as low as –40 °C
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration

Overview

The W27 family is designed for harsh industrial environments where it copes easily with heavy vibrations, shocks and extreme temperature fluctuations. The photoelectric proximity sensor is a leader in its class, especially through its reliable detection at long ranges. A sensor with PinPoint LED or a laser photoelectric proximity sensor is available for detection of small targets. The retro-reflective and through-beam versions reduce downtime due to high operating reserves. A diverse range of features further enhance application-specific functionality including, Teach or potentiometer adjustment, time delays, front lens heating, IO-Link, ASi, and universal voltage DC or AC/DC.

At a glance
  • Intense visible red emitter LED with consistent light spot for PinPoint versions
  • Long sensing ranges with IR LED achieve up to 2500 mm
  • Precise background suppression for detection of multi-colored objects
  • Universal DC or DC/AC supply voltage
  • Operating temperature: –40 °C – +60 °C
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization

 

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)24.6 mm x 80.6 mm x 54 mm
    Sensing range max.0.1 m ... 15 m 1)
    Light sourceLED
    Type of lightVisible red light
    Enclosure ratingIP69K
    Housing materialPlastic ABS
    AdjustmentPotentiometer
    • 1) Reflector PL80A.
All technical data can be found accompanying the individual product

Downloads