Contact
Feedback

Reflex Array

The photoelectric sensor with the light array: versatile and cost-effective

  • At a glance
    • Detects objects > 12 mm within a 50 mm light array, regardless of position
    • Sensing range for detection from 0 m to max. 4.5 m
    • Minimum distance of 0.5 m between sensor and reflector for all variants
    • PinPoint technology for intense red light
    • Automatic adjustment of the switching threshold when there is contamination
    Your Benefits
    • Reduces the installation work required by up to 50% compared to light grids or multiple photoelectric sensors
    • Detects objects > 12 mm within a 50 mm light array, regardless of position Three other variants are available for other objects.
    • PinPoint technology and optical alignment procedure enables simple and quick commissioning
    • Continuous Threshold Adjustment (CTA) ensures less downtime
    Reflex Array
    The photoelectric sensor with the light array: versatile and cost-effective

    The Reflex Array is unique. The MultiTask photoelectric sensor detects the leading edge of small, flat, transparent, or uneven objects within its light band, regardless of position. Perforated objects are reliably detected without multiple adjustments. This considerably reduces installation costs and speeds up commissioning. The Reflex Array therefore offers major cost benefits over conventional solutions, which use several individual photoelectric sensors or a small light grid. The Reflex Array is available in four variants with varying detection heights and minimum object sizes.

    • Technical data overview
      Dimensions (W x H x D)24.6 mm x 80 mm x 54.2 mm
      Sensing range max.

      0 m ... 4.5 m 1)

      0 m ... 2 m 2)

      Light sourcePinPoint LED
      Type of lightVisible red light
      Enclosure ratingIP67
      Housing materialPlastic
      AdjustmentTeach-in button
      • 1) Reflector PL80A.
      • 2) Reflector PL40A.
Please select your products
Show all Hide all

11 results:

Result 1 - 11 out of 11

1046538
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m, 0 m ... 2 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1051529
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.5 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1051577
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m, 0 m ... 2 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1056382
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 3.5 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1060755
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 2 m, 0 m ... 4.5 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1048230
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m, 0 m ... 2 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1050825
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m, 0 m ... 2 m
  • Sensor principle: Reflex Array
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1072772
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 2 m, 0 m ... 4.5 m
  • Sensor principle: Reflex Array
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1072773
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.5 m
  • Sensor principle: Reflex Array
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1072979
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m, 0 m ... 2 m
  • Sensor principle: Reflex Array
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1072981
Reflex Array
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.5 m
  • Sensor principle: Reflex Array
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now

Result 1 - 11 out of 11

TOP