Contact
Feedback

GR18

Round, and cost-effective standard

  • At a glance
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    Your Benefits
    • A whole range of mounting options thanks to the different housing types
    • Simple alignment and precise detection using PinPoint LEDs
    • Easy to mount with simple M18 hole mounting. No special mounting brackets required.
    • Rugged and reliable operation due to proven SICK sensing technology
    • Clearly visible status display reduces maintenance and service time
    GR18
    Round, and cost-effective standard

    The GR18 product family is enclosed in a cylindrical M18 housing and provides an optimal price-performance ratio. Due to its standard M18 housing design, it is suitable for universal use in many different applications. PinPoint LEDs, plastic and metal housing versions as well as status indicators that are easily visible from all angles round off the sensor's features.

    • Technical data overview
      Sensing range max.

      3 mm ... 300 mm 1)

      3 mm ... 115 mm 1)

      5 mm ... 550 mm 1)

      5 mm ... 1,000 mm 1)

      0.03 m ... 7.2 m 2)

      0 m ... 15 m

      Light sourcePinPoint LED / LED
      Type of lightVisible red light / Infrared light
      Enclosure ratingIP67
      Housing materialMetal / Plastic
      AdjustmentPotentiometer / none
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Reflector PL80A.
Please select your products
Show all Hide all
Filter by:

70 results:

Result 1 - 24 out of 70

1066547
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066541
GR18
Photoelectric sensors
  • Sensing range max.: 3 mm ... 115 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066543
GR18
Photoelectric sensors
  • Sensing range max.: 3 mm ... 115 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066542
GR18
Photoelectric sensors
  • Sensing range max.: 3 mm ... 115 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066548
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066549
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066551
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1064243
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1067976
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066552
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066539
GR18
Photoelectric sensors
  • Sensing range max.: 3 mm ... 115 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066540
GR18
Photoelectric sensors
  • Sensing range max.: 3 mm ... 115 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066544
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1067973
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066545
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066546
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 550 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1064925
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1067974
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066550
GR18
Photoelectric sensors
  • Sensing range max.: 5 mm ... 1,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066556
GR18
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 7.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1067980
GR18
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 7.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066557
GR18
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 7.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066553
GR18
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 7.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066554
GR18
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 7.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now

Result 1 - 24 out of 70

TOP