Contact
Feedback

G10

Powerful detection, smart installation - down to the last detail

  • At a glance
    • Long sensing ranges: 1,200 mm with background suppression, 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    Your Benefits
    • Long sensing ranges for maximum operating reserves
    • Efficient installation: The G10 and the Q-Lock assembly system save valuable hours when mounting and commissioning multiple sensors
    • A single sensor family for all industrial and commercial fields of application
    • Universal DC or AC/DC power supply for even greater application flexibility
    • Highly reliable and durable despite optical interference or mechanical loads
    • Wide range of accessories simplifies sensor integration: aids for assembly, connecting cables, and reflectors
    G10
    Powerful detection, smart installation - down to the last detail

    The G10 product family is characterized by optimum detection performance wherever space is at a premium. It supports numerous different options for optics, electronics, principles of operation, power supplies, and switching outputs. Combined with an extensive range of accessories, these sensors are able to support a wide variety of applications. The patented Q-Lock assembly system for the G10 reduces the time required to install and align the sensor with an assembly rod to just a few seconds, making this the ideal product for logistics applications. Summary: The G10 product family provides quick and flexible sensor installation, ensures error-free operation, and keeps costs under control.

    • Technical data overview
      Dimensions (W x H x D)

      20 mm x 50 mm x 39 mm

      20 mm x 50 mm x 51.5 mm

      Sensing range max.

      20 mm ... 950 mm 1)

      20 mm ... 1,200 mm 1)

      20 mm ... 1,300 mm 1)

      20 mm ... 2,000 mm 1)

      0.08 m ... 15 m 2)

      0.08 m ... 12 m 3)

      0.08 m ... 14 m 2)

      0.08 m ... 12.5 m 3)

      0.15 m ... 12 m 2)

      0.15 m ... 10 m 3)

      0.1 m ... 8 m 2)

      0.1 m ... 6.4 m 3)

      0 m ... 40 m

      Light sourcePinPoint LED / LED
      Type of lightVisible red light / Infrared light
      Enclosure ratingIP67
      Housing materialPlastic
      AdjustmentPotentiometer / none
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Reflector PL80A.
      • 3) Reflector P250.
Please select your products

125 results:

Result 1 - 24 out of 125

1064694
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065857
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1066852
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065878
G10
Photoelectric sensors
  • Sensing range max.: 0.08 m ... 15 m, 0.08 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: None
  • Details
  • Compare now
1065879
G10
Photoelectric sensors
  • Sensing range max.: 0.08 m ... 15 m, 0.08 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: None
  • Details
  • Compare now
1065890
G10
Photoelectric sensors
  • Sensing range max.: 0.08 m ... 15 m, 0.08 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065887
G10
Photoelectric sensors
  • Sensing range max.: 0.08 m ... 12 m, 0.08 m ... 15 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1064702
G10
Photoelectric sensors
  • Sensing range max.: 0.15 m ... 12 m, 0.15 m ... 10 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Output type: PNP
  • Switching mode: Light switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: None
  • Details
  • Compare now
1065854
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065856
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1070559
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 5 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065858
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065859
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065860
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1068091
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M12 male connector, 4-pin, 300 mm
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1069042
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1064686
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: Relay
  • Connection type: Cable, 5-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065863
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,200 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: Relay
  • Connection type: Cable, 5-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065862
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 950 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: Relay
  • Connection type: Cable, 5-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065864
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,200 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: Relay
  • Connection type: Cable, 5-wire, 2 m
  • Light source: LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065865
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065868
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065866
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1065869
G10
Photoelectric sensors
  • Sensing range max.: 20 mm ... 1,300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Output type: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 3-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now

Result 1 - 24 out of 125

TOP