Contact
Feedback

Photoelectric sensors
DeltaPac

Bridging the Gap

Your Benefits

  • Selective process optimization: information about the number of packages in the process enables better production monitoring
  • Better space utilization: no mechanical devices are required to isolate packages, reducing the width of packaging systems and saving space
  • Better time management: packages run in push-push mode, which prevents collisions and toppling, and reduces machine downtime
  • Stable production for reduced energy consumption
  • Fast and intuitive commissioning due to pre-configuration
  • Maximum flexibility in the types of objects used thanks to the option of custom-setting four operating modes via IO-Link
  • Space-saving mounting due to compact housing

Product selection

Show all Hide all
Filter by:

8 results:

Result 1 - 8 out of 8

View:

1069260
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 40 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Cable with M12 male connector, 4-pin, 270 mm
  • Light source: PinPoint LED
  • Adjustment: Cable
Details
  • Compare now
1065772
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 40 mm, 30 +/- 2 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: None
Details
  • Compare now
1064778
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 35 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: None
Details
  • Compare now
1073586
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 40 mm, 30 +/- 2 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Cable
Details
  • Compare now
1065773
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 40 mm, 30 +/- 2 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: NPN
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: None
Details
  • Compare now
1064779
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 35 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: NPN
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: None
Details
  • Compare now
1073668
DeltaPac
Photoelectric sensors
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Cable
Details
  • Compare now
1091212
DeltaPac
Photoelectric sensors
  • Sensing range max.: 30 mm ... 40 mm, 30 +/- 2 mm
  • Sensor principle: Photoelectric proximity sensor
  • Switching output: PNP
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Cable
Details
  • Compare now

Result 1 - 8 out of 8

Overview

Bridging the Gap

For higher efficiency and quality in the packaging industry, the DeltaPac MultiTask photoelectric sensor utilizes Delta-S technology®, which combines four PinPoint emitters and two receivers with SIRIC® and distance measurement technology. Thanks to the four operating modes available to select with just a click, the sensor is able to detect object contours with radii of up to 20 mm – from any direction. From rectangular, dark-colored folding boxes to white, glossy, prism-shaped packaging, objects are detected reliably with a sensing range of 30 to 40 mm. This means that the packaging does not have to be manually separated. Collisions are avoided. For better space and time utilization. The DeltaPac provides information about how many packages are present in the process for full production monitoring. The sensor is also available as a pre-configured device for fast and error-free commissioning.

At a glance
  • Delta-S technology®, four PinPoint 2.0 LEDs and two energy scales, combined with SIRIC® and distance measurement technology
  • Able to detect object contours with radii of up to 20 mm in any direction
  • For belt speeds up to 3.0 m/s or production rates of up to 200,000 packages per hour
  • Preconfigured sensors or custom setting of four operating modes via IO-Link
  • Compact housing (42 mm x 42 mm x 45 mm) with an IP 67 enclosure rating

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)42 mm x 42 mm x 45 mm
    Sensing range max.30 mm ... 40 mm 1)
    Light sourcePinPoint LED
    Type of lightVisible red light
    Enclosure ratingIP67
    Housing materialPlastic Novodur
    Adjustment

    None

    IO-Link

    • 1) The sensing range max. refers to the object leading edge. The individual object leading edges must be within the operating range.
All technical data can be found accompanying the individual product

Downloads

TOP