Contact
Feedback

Fiber-optic sensors and fibers

Fits flexibly into the narrowest corners

When installation space is extremely limited or the objects to be detected are tiny, fiber-optic sensors are the ideal solution. If it is necessary for even higher requirements to be fulfilled, such as sensing range, temperature resistance, material durability or a flexible mounting process, the intelligent combination of sensors and fiber-optic cables can provide the perfect solution. A wide range of fiber-optic cables with application-specific optical heads ensure that every need is met.

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Product family GLL170
Simple, flexible detection
  • Intuitive operating concept
  • Rapid response time of 50 μs
  • Switching threshold adjustment via potentiometer, or teach-in via pushbutton or cable
  • IP 66 enclosure rating for high degree of ruggedness
  • PNP/NPN switchover (teach-in variant)
  • 4-digit digital display (teach-in variant)
  • Variable fixing concept
  • Various connection types available
Product family WLL180T
High-performance fiber-optic sensor with world’s fastest response time
  • Selectable response time up to 16 µs
  • Sensing range up to 20 m (through-beam system), up to 1,400 mm (proximity system)
  • Bus-compatible with anti-interference
  • 2 x 4-digit digital display
  • Adjustable hysteresis
  • Rotatable display screen
  • High-resolution signal processing
  • Programmable time delays
Product family LL3
A wide variety of solutions to your most challenging applications: SICK's fiber-optic cables
  • Very large selection of plastic and glass fiber-optic cables.
  • Fiber-optic cables resistant to chemicals and high temperature
  • Threaded and smooth sleeves, bands of light (array), 90° reflection versions available
  • Focused optics
  • Proximity and through-beam versions available
  • Plastic , protective metal or Teflon sheathing available
Product family WLL170-2
Versatility for standard applications
  • Rapid response time (50 μs)
  • Switching threshold adjustment via potentiometer, or teach-in via button or cable
  • Four different teach-in modes
  • Simple installation
  • Red or green LED emitter

Result 1 - 4 out of 4

TOP