Contact
Feedback

deTec2 Core

Simply safe: easily operated and rugged in everyday use

  • At a glance
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
    • Absence of blind zones
    • Resolution of 14 mm or 30 mm
    • Protective field height of 300 mm to 2,100 mm
    • Automatic calibration on the protective field width up to 10 m range
    • Ambient operating temperature of –30 °C to +55 °C
    • Enclosure rating IP 65 and IP 67
    • Flexi Loop-compatible M12 male connector
    Your Benefits
    • Simple assembly with innovative mounting and no blind zones
    • Quick commissioning thanks to integrated LED display and automatic calibration on the protective field width up to 10 m range
    • Simply safe: rugged and reliable thanks to enclosure rating IP 67 and an ambient operating temperature down to –30 °C, enabling use in harsh ambient conditions
    • Intelligently standardized: M12, 5-pin provide cost reductions and enables a safe series connection with Flexi Loop
    • Basic function without configuration effort enables quick replacement when servicing is required
    deTec2 Core
    Simply safe: easily operated and rugged in everyday use

    The deTec2 Core safety light curtain is impressive with a new innovative system of brackets, no blind zones, and the increased height of its protective field. The effort required for commissioning and maintenance is minimized. The half-rounded contour of the rear of the housing enables the brackets to be positioned in any location on the housing. The FlexFix bracket facilitates alignment at up to +/–15°. Integrated LED displays, diagnostic functions, and automatic distance measurements help to save time and costs during commissioning. The deTec2 Core is also suitable for use in harsh ambient conditions thanks to the enclosure rating IP 65 and IP 67. The deTec2 Core provides reliable hand and finger protection at PL c protection level. With ambient operating temperatures of between –30 °C and +55 °C, the safety light curtain can also be used in low-temperature environments. The available protective field heights range from 300 mm to 2,100 mm.

    • Technical data overview
      Scanning range0 m ... 7 m / 0 m ... 10 m
      Protective field height300 mm ... 2,100 mm
      Resolution14 mm / 30 mm
      TypeType 2 (IEC 61496)
      Safety integrity level

      SIL1 (IEC 61508)

      SILCL1 (EN 62061)

      Enclosure rating

      IP65 (EN 60529)

      IP67 (EN 60529)

      Ambient operating temperature–30 °C ... +55 °C
Please select your products
Show all Hide all
Filter by:

46 results:

Result 1 - 24 out of 46

deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Sender with QuickFix bracket, Receiver with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender with QuickFix bracket, Receiver with QuickFix bracket, Sender/receiver pair with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Receiver with QuickFix bracket, Sender/receiver pair with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Receiver with QuickFix bracket, Sender/receiver pair with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,650 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,800 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Receiver with QuickFix bracket, Sender/receiver pair with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,950 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
deTec2 Core
Safety light curtains
  • System construction: Sender with QuickFix bracket, Sender/receiver pair with QuickFix bracket, Receiver with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 2,100 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
1070780
deTec2 Core
Safety light curtains
  • System construction: Sender/receive pair with FlexFix bracket, connecting cable, and UE48-2OS safety relay, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
1070781
deTec2 Core
Safety light curtains
  • System construction: Sender/receive pair with FlexFix bracket, connecting cable, and UE48-2OS safety relay, Sender with QuickFix bracket, Receiver with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now
1070782
deTec2 Core
Safety light curtains
  • System construction: Sender/receive pair with FlexFix bracket, connecting cable, and UE48-2OS safety relay, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 8 m
  • Details
  • Compare now
1070783
deTec2 Core
Safety light curtains
  • System construction: Sender/receive pair with FlexFix bracket, connecting cable, and UE48-2OS safety relay, Receiver with QuickFix bracket, Sender with QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 12 m
  • Details
  • Compare now

Result 1 - 24 out of 46

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP