Step 2: Opto-electronic protection
Step 2: Opto-electronic protection

Application:
- Assembly workplaces for small components.
- Machine operator works very close to the hazardous point of the machine.
- Machine stopping time is very short.
- Safe detection of fingers with a detection capability of 14 mm.
Benefits:
- Allows very frequent operator-machine interaction and unblocked view.
- Minimize the distance between the hazardous point and the point of detection.
- Maintains high productivity
Videos:
deTec4 Prime safety light curtain from SICK: We take safety to the next level
deTec4 Core from SICK for access protection to a depalletizer in a cold store
deTec4 Core from SICK for access and hazardous point protection for a punching machine
deTec4 Core from SICK for access and hazardous point protection for an engine component depalletizer
miniTwin4: The smallest safety light curtain from SICK
Flexi Loop from SICK: Smart series connection of sensors with detailed diagnostics
Step 3: Technologies
or
and

Application:
- Assembly/handling machines for big components.
- Machine operator works close to the hazardous point at the machine.
- Machine stopping time is very short.
- Safe detection of hands with a detection capability up to 40 mm.
Benefits:
- Allows free access to the machine, frequent interaction and unblocked view.
- Minimize the distance between the hazardous point and the point of detection.
- Detection of human presence behind the protective device is realized. That’s why automatic reset is possible.
Videos:
deTec4 Prime safety light curtain from SICK: We take safety to the next level
miniTwin4: The smallest safety light curtain from SICK
Step 3: Technologies
and

Application:
- The interaction with the machine is regular, but not frequent.
- The view into the accessible hazardous area is limited.
- Safe detection of a leg through a detection capability up to 70 mm.
Benefits:
- Protection with the combination of presence and approaching detection.
- Allows free access to the machine.
Videos:
Access protection in automotive industry with C4000 Fusion
Access protection in the wood industry with C4000 Fusion
microScan3 - The new generation of safety laser scanners from SICK
Scanner Plus from SICK - More range. Practical functions. Easy solutions
Safeguarding of a tire curing press with SIM-4-Safety
Safeguarding of a robot and a turn table with S300 Mini safety laser scanner
Step 3: Technologies
and
suitable safe control solutions

Application:
- Protects people while vehicles are moving.
- Safe detection of a leg through a detection capability up to 70 mm.
Benefits:
- Reduction of downtimes and wearing caused by frequent braking.
- Automatic adaption of the minimum distance to the speed is possible.
Videos:
Scanner Plus from SICK - More range. Practical functions. Easy solutions.
AGV safeguarding with S3000 Expert safety laser scanner
AGV application with S300 Mini safety laser scanner
S300 Mini safety laser scanner: AGC / AGV Application - FTF – FTS
Pallet shuttle system with S300 safety laser scanner
Monitoring Automated Guided Vehicles (AGV) - with Drive Monitor from SICK
Encoders from SICK for FTS/AGV automation
Safe AGV Easy - SICK's safety solution for AGVs and AGCs
Step 3: Technologies
or

Application:
- The interaction with the machine is regular, but not frequent.
- Safe detection of a person with a detection capability up to 150 mm or multiple light beam systems.
Benefits:
- Allows free access to the machine and unblocked view.
Videos:
deTec4 Prime safety light curtain from SICK: We take safety to the next level
deTec4 Core from SICK for access protection to a depalletizer in a cold store
deTec4 Core from SICK for access and hazardous point protection for a punching machine
Access protection in storage and conveyor industry with C4000 Fusion
Safeguarding of a tire curing press with SIM-4-Safety
deTec4 Core from SICK for access and hazardous point protection for an engine component depalletizerAccess protection in automotive industry with C4000 Fusion
Access protection in the wood industry with C4000 Fusion
Safety light curtains with explosion-proof enclosure
Step 3: Technologies
Multiple light beam safety devices
or
Single-beam photoelectric switches
or
and
suitable safe control solutions

Application:
- Muting, entry/exit monitoring.
- Application for machines with automatic material transport system.
- Safe detection of persons with a detection capability up to 150 mm or multiple light beam systems.
Benefits:
- Maintains high productivity through unhindered material transport.
Videos:
Monitoring Automated Guided Vehicles (AGV) - with Drive Monitor from SICK
Safety light curtains with explosion-proof enclosure
Access protection in storage and conveyor industry with C4000 Fusion
Access protection in automotive industry with C4000 Fusion
Access protection in the wood industry with C4000 Fusion
Step 3: Technologies
Multiple light beam safety devices
and
or
Safety light curtains (Entry/Exit)
or
and

Application:
- The interaction with the machine is regular, but not frequent.
- Allows flexible access.
- Safe detection of persons with multiple light beam systems.
Benefits:
- Allows free access to the machine from several sides and unblocked view.
Step 3: Technologies
Multiple light beam safety devices
and
and
suitable safe control solutions