2D machine vision
InspectorP62x
V2D621P-2MSFFB5S50
1111871
Please note:
Support for this product is possibly not yet available in your market. Please contact your local SICK subsidiary for more information.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Apps
-
Service and Support
-
Customs data
-
Features
Task | Classification Quality inspection Positioning Measuring, 2D Code reading |
Technology | 2D snapshot, image analysis, Deep Learning |
Product category | Programmable, configurable |
SensorApp | Nova InspectorP |
License included | Intelligent Inspection License included |
Toolkit | HALCON |
Sensor | CMOS matrix sensor, grayscale values |
Shutter technology | Global-Shutter |
Optical focus | Adjustable focus (electric) |
Working distance | 300 mm ... 1,500 mm 1) |
Illumination | Integrated |
Illumination color | Red, LED, Visible, 617 nm, ± 15 nm Blue, LED, Visible, 470 nm, ± 15 nm |
Feedback spot | LED, Visible, green, 525 nm, ± 15 nm |
Alignment aid | Laser, Red, 630 nm ... 680 nm |
Laser class | 1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014) |
LED class | Risk group 1 (IEC 62471 (2006-07) / EN 62471 (2008-09)) |
Spectral range | Approx. 400 nm ... 900 nm |
|
Mechanics/electronics
Connection type | 1 x M12, 17-pin male connector (serial, I/Os, voltage supply) 1 x M12, 4-pin female connector (Ethernet) |
Supply voltage | 12 V DC ... 24 V DC, ± 10 % |
Power consumption | Typ. 4 W |
Enclosure rating | IP65 (EN 60529 (1991-10), EN 60529/A2 (2002-02)) |
Protection class | III |
Housing material | Aluminum die cast |
Window material | PMMA |
Weight | 170 g |
Dimensions (L x W x H) | 71 mm x 43 mm x 35.6 mm |
Performance
Sensor resolution | 1,280 px x 1,024 px (1.3 Mpixel) |
Scan/frame rate | 50 Hz |
Interfaces
Serial | ✔ , RS-232, RS-422 | Remark | Not yet available in the pre-installed Intelligent Inspection SensorApp | Data transmission rate | 300 Baud ... 115.2 kBaud |
|
Ethernet | ✔ , TCP/IP | Function | FTP, HTTP | Data transmission rate | 10/100 MBit/s |
|
CAN | ✔ | Remark | Not yet available in the pre-installed Intelligent Inspection SensorApp | Function | SICK CAN sensor network (master/slave) |
|
EtherNet/IP™ | ✔ | Data transmission rate | 10/100 MBit/s |
|
EtherCAT® | ✔ | Type of fieldbus integration | Optional over external fieldbus module CDF600 | Remark | Not yet available in the pre-installed Intelligent Inspection SensorApp |
|
PROFINET | ✔ | Function | PROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2) | Data transmission rate | 10/100 MBit/s |
|
PROFIBUS DP | ✔ | Type of fieldbus integration | Optional over external fieldbus module CDF600-2 | Remark | Not yet available in the pre-installed Intelligent Inspection SensorApp |
|
Operator interfaces | Web server |
Configuration software | Web GUI (SensorApp configuration), SICK AppStudio (programming) |
Data storage and retrieval | Image and data logging via microSD memory card and external FTP |
Inputs/outputs | 2 opto-decoupled inputs, 4 inputs/outputs, configurable |
Output current | ≤ 100 mA |
Maximum encoder frequency | 300 Hz |
External illumination | Via digital output (max. 24 V trigger) |
Control elements | 2 buttons 1) |
Optical indicators | 16 LEDs (5 status displays, 10 LED bar graphs, 1 green/red feedback spot) |
Acoustic indicators | Beeper 1) |
Ambient data
Shock load | EN 60068-2-27:2009-05 |
Vibration load | EN 60068-2-6:2008-02 |
Ambient operating temperature | 0 °C ... +50 °C 1) |
Storage temperature | –20 °C ... +70 °C 1) |
Classifications
eCl@ss 5.0 | 27310205 |
eCl@ss 5.1.4 | 27310205 |
eCl@ss 6.0 | 27310205 |
eCl@ss 6.2 | 27310205 |
eCl@ss 7.0 | 27310205 |
eCl@ss 8.0 | 27310205 |
eCl@ss 8.1 | 27310205 |
eCl@ss 9.0 | 27310205 |
eCl@ss 10.0 | 27310205 |
eCl@ss 11.0 | 27310205 |
eCl@ss 12.0 | 27310205 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
UNSPSC 16.0901 | 43211731 |
Technical drawings
Dimensional drawing
Field of view
Overview SICK AppSpace
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.