Linear encoders
DAX®

Flexible linear encoder for countless industrial applications

Your Benefits

  • Easy integration into new and existing machine designs thanks to high system flexibility, low space requirements and customizable functions, such as backward compatibility with manufacturer-specific position magnets.
  • Low maintenance costs due to wear- and maintenance-free measurement principle
  • Absolute measurement without reference run
  • Intelligent condition monitoring enables predictive maintenance of machines
  • Fail-safe operation due to undervoltage control and integrated overvoltage protection, also making them suitable for areas susceptible to voltage supplies fluctuations.

Product selection

DAX®.ui.config.teaser.header.msg

Individual product configuration

DAX®.ui.config.teaser.configuration.msg

Products

DAX®.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

139 results:

Result 1 - 24 out of 139

View:

DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 70 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Slider
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 400 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 25 mm / 63 mm
  • Magnet type: Slide magnet
Details
Compare now
DAX®
  • Design: DAX® Slider
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 400 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 25 mm / 63 mm
  • Magnet type: Slide magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 1,100 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Voltage
  • Voltage output: 10 V ... 0 V
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 1,100 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: falling, signal 2: rising
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Voltage
  • Voltage output: 10 V ... 0 V
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 550 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: falling, signal 2: rising
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Voltage
  • Voltage output: 0 V ... 10 V
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 170 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: C-magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Voltage
  • Voltage output: 0 V ... 10 V
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 407 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Voltage
  • Voltage output: 0 V ... 10 V
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 50 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 100 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 500 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 450 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Slider
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 25 mm / 63 mm
  • Magnet type: Slide magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 800 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: CANopen
  • Baud rate: 250 kbit/s
  • Node ID: 7F
  • Connection type: Male connector, M12, 5-pin
  • Resolution: 10 µm
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: CANopen
  • Baud rate: 250 kbit/s
  • Node ID: 7F
  • Connection type: Male connector, M12, 5-pin
  • Resolution: 10 µm
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Details
Compare now
DAX®
  • Design: DAX® Slider
  • Communication interface: CANopen
  • Baud rate: 250 kbit/s
  • Node ID: 7F
  • Connection type: Male connector, M12, 5-pin
  • Resolution: 10 µm
  • Measurement range: 0 mm ... 2,000 mm
  • Supply voltage: 24 V DC (± 20%)
  • Unusable range (zero zone/damping zone): 25 mm / 63 mm
  • Magnet type: Slide magnet
Details
Compare now
DAX®
  • Design: DAX® Slider
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 5-pin
  • Measurement range: 0 mm ... 150 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 25 mm / 63 mm
  • Magnet type: C-magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Voltage
  • Voltage output: 0 V ... 10 V
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 125 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 750 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Piece
Details
Compare now
DAX®
  • Design: DAX® Threaded
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 200 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 50 mm / 63 mm
  • Magnet type: Ring magnet
Piece
Details
Compare now
DAX®
  • Design: DAX® Low Profile
  • Communication interface: Analog / Current
  • Current output: 4 mA ... 20 mA
  • Connection type: Male connector, M12, 8-pin
  • Measurement range: 0 mm ... 200 mm
  • Supply voltage: 24 V DC (± 20%)
  • Sequence of signals: Signal 1: rising, signal 2: falling
  • Unusable range (zero zone/damping zone): 55 mm / 63 mm
  • Magnet type: Block magnet
Piece
Details
Compare now

Result 1 - 24 out of 139

    Overview

    Flexible linear encoder for countless industrial applications

    Linear encoders from the DAX® product family are well-suited for determining the absolute position of piston rods in hydraulic cylinders as well as linear movements in industrial plants. Thanks to the use of magnetostrictive technology, the encoder is completely wear- and maintenance-free. Individual configuration options ensure customized integration in nearly any application. Thanks to the flexible system architecture, the DAX® linear encoder enables properties such as backwards compatibility with manufacturer-specific position magnets. Other intelligent functions for condition monitoring allow for predictive maintenance, for example, and create transparency about the current machine condition. This minimizes unplanned downtime and increases efficiency.

    At a glance
    • Magnetostrictive principle of operation
    • Absolute position feedback
    • Resolution: up to 10 μm
    • Measuring lengths: 50 mm to 2,500 mm
    • Available interfaces: Analog and CANopen
    • Highly-flexible system architecture
    • Intelligent diagnostic functions and condition monitoring
    • Profile and hydraulic variants for many installation situations

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Measuring length0.05 m ... 2.5 m
      Communication interfaceAnalog, CANopen
      Communication Interface detailCurrent / Voltage
      Resolution10 µm ... 100 µm
      Connection type

      Male connector, M12, 5-pin

      Male connector, M12, 8-pin

      Safety system
    All technical data can be found accompanying the individual product

    Downloads