High-tech automation requires intelligent object detection. No matter how complex your requirements, SICK photoelectric sensors are the reliable solution for a wide and demanding range of applications in which a whole variety of challenges have to be faced. SIRIC® is SICK's own ASIC. It will detect all objects, even in critical and challenging ambient conditions.
Our quality standards, which far exceed the market standard, deliver high reliability to increase the productivity of your machines. With a wide selection of housings, formats, and detection principles, SICK can offer the right sensor for any machine design.
Our strengths
Comprehensive detection
With SIRIC, SICK's own ASIC, photoelectric sensors from SICK are able to detect all kinds of objects with a variety of properties.
All conditions, all standards
For every machine type
Intelligent communication
Complete and customizable
The extensive portfolio of SICK photoelectric sensors covers the entire range of common application requirements. If that's not enough, light sources and detection principles can be customized on request with special object properties relating to material, surface, or form, for instance.