Contact
Feedback

Pick station error-proofing

Proper item selection can be ensured at a manual picking station using MLGs on the vertical and horizontal frames of the station. Since the MLG-2 can be coded for different fields, a signal will tell the operator if an item has been selected from the wrong storage area or if too many items have been picked.

  • Following product families can be used
    Product family MLG-2 Prime
    Configure measurement tasks with ease via the display
    • High-resolution light grid: with beam separation of 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • Available with three push-pull switching outputs or two analog outputs
    • Display configuration with selected, pre-programmed measuring functions
    • Monitoring height up to 3.2 m
    • Operating range up to 8.5 m
    • Optical synchronization of sender and receiver
    • Cloning function via IO-Link
    • Temperature range from –30 °C to +55 °C
    Product family MLG-2 Pro
    Maximum performance in terms of response time, resolution, and object detection
    • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • “High-speed scan” function with triple scanning speed
    • “Transparent mode” function for detecting transparent materials
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
    • Data compression: Run length coding
    Product family MLG-2 ProNet
    Less effort and greater flexibility via integrated interfaces
    • System self-diagnosis possible
    • High-resolution light grid with 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm and 50 mm beam separation
    • “High speed scan" function with three scan speeds
    • “Transparent mode" function for detection of transparent objects
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Data compression: Run length coding
TOP