Emission monitoring on regasification boiler stacks

LNG is transported by vessels to any point in the world where an so-called import terminal is available for receiving the LNG load. Here, the LNG is stored and distributed in liquid or gaseous form for further downstream use. The regasification can be performed, e.g., by means of gas-fired water bath boilers. In most regions of the world, local legislations are asking for continuous monitoring of gaseous emissions on the stacks of the regasification boilers. Here, SICK offers very cost-efficient solutions.

  • Following product families can be used
    Efficient and easy measurement of emissions
    • Measures all typical exhaust gas parameters (O2, CO, NOx, SO2)
    • Equipped with a complete sampling system (sample gas filter, sample gas cooler, and integrated sample gas pump)
    • MCERTS certified
    • Tested according to EN 61000-6 and EMC and CE labeled
    • Analog (4 ... 20 mA) or digital (Modbus) output of measured values
    High-performance, future-proof CEMS for emission measurement
    • Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
    • Plug-and-play analyzer module with 24 V power supply
    • Control unit for displaying all measured values and status information on one monitor
    • External sensors can be connected via prepared interfaces