Inertization of carbon silo during material handling

Different forms of carbon are often used in metal and steel production processes. The carbon is stored in silos or bunkers that have limited space depending on the filling grade. In case an inert silo or bunker is not used, the TRANSIC100LP’s O2 measurement technology can detect a potential fire risk and alleviate that risk by decreasing the O2 content in the silo. This technology increases the overall safety level of the material handling process and safeguards plant personnel.

  • Following product families can be used
    The good nose for oxygen
    • O2 transmitter based on high-performance laser spectroscopy (TDLS)
    • For use in use in explosion-hazardous areas (FM, ATEX and IECEx approvals)
    • Measurement directly in the process or extractive using a measurement gas cell (option)
    • Designed for heavy-duty industrial applications
    • Compact design and easy to operate
    • Long-term stability
    • No moving parts
  • Following products can be used
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Non-contact switch
    • Probe length: 1,200 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Non-contact switch
    • Probe length: 1,150 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: Flange DN 100 PN 6 Form C, DIN2501/ 316L
    • Output signal: Non-contact switch
    • Probe length: 450 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Non-contact switch
    • Probe length: 2,000 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Non-contact switch
    • Probe length: 500 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Stainless steel (investment casting) 316L
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 280 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, II 2G Ex d IIC T1... T6 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 650 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ NPT, PN 25, 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 450 mm
    • Housing material: Plastic
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 3,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 450 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 4,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Stainless steel (investment casting) 316L
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: PTB 17 ATEX 1002 X / ATEX II 1/2G, 2G Ex db IIC T6…T1 Ga/Gb, Gb, BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Stainless steel (investment casting) 316L
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 450 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C
    • Authorizations: BVS 17 ATEX E 099 / ATEX II 1D, 1/2D, 2D Ex ta ta/tb tb IIIC Tx Da, Da/Db, Db
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 350 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +150 °C, detection of solids in water
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: ½ NPT
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,600 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,700 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,800 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 1,900 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,200 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,100 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,000 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,400 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: G 1½ A PN 25
    • Output signal: Double relay (DPDT)
    • Probe length: 2,500 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 300 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece
    Vibrating level switch
    LBV300
    • Process connection: 1 1/2 NPT PN 25 / stainless steel 316L
    • Output signal: Double relay (DPDT)
    • Probe length: 240 mm
    • Housing material: Aluminum
    • Connection type: M20 x 1.5
    • Process temperature: –50 °C ... +250 °C, Temperature range with temperature adapter
    Details
    Compare now
    Piece