Volume measurement and identification of loads on a sorting robot

The sorting robot travels to a measurement and identification station to obtain information about the volume of the load and the unloading destination. The dimensions are recorded by the 3D vision camera. To ensure that a parcel arrives at the correct unloading location, it is marked with a unique code. The Lector65x image-based code reader quickly and reliably identifies a variety of 1D and 2D bar codes on different types and sizes of shipments.

  • Following product families can be used
    • Up to 30 3D images per second at full resolution (512 × 424 pixels)
    • Compact housing
    • Temperature range: –10 °C to 50 °C
    • Enclosure rating: IP65, 67
    • 3D data transmission over industrial Gigabit Ethernet

    • 2/4 megapixel resolution; high frame repetition rate of 40 Hz
    • Dynamic focus adjustment from object to object
    • Integrated high-power LED illumination
    • Function buttons, aiming laser, optical and acoustic feedback signal
    • Intelligent, rapid decoding algorithms

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more