Gripper positioning of the 3-axis gantry robot

The 3-axis gantry robot removes the component from the workpiece carrier and precisely supplies it to the joining process. Here, it is critical that the movements necessary for positioning within the process are carried out with a high degree of accuracy. The EKM36 motor feedback system with a digital HIPERFACE DSL® interface determines the actual position at a resolution of up to 20 bits per revolution and thus positions the gripper with extreme accuracy. Automatic synchronization with the controller clock optimizes the control loop in the drive. Thanks to the integration of the encoder communication in the motor line, HIPERFACE DSL® reduces cabling needs by 50%. This is an extremely useful benefit, especially for moving axes.

  • Following product families can be used
    Compact motor feedback system for highly dynamic servo drives
    • Motor feedback system with HIPERFACE DSL® interface
    • Compact, rugged design with 36 mm diameter
    • Up to 20 bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
    • Facility for connecting an external temperature sensor
    • E²Prom with 8 KB of free memory space
    • SIL2-certified (only applies to EKS/EKM36-2...)
    • Service life histogram

Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more