Checking for completeness in the packaging unit

When different types of packaging are processed by the same system, both the packaging and its contents must be checked for correctness and completeness. The MLG-2 automation light grid is ideally suited to this task. This light grid features an incredibly simple teach-in process to accommodate different object heights and object patterns. Teaching-in the height classification can be easily performed by the push of a button on the light grid or by using the SOPAS configuration software. A different output signal switching device is activated depending on the object height or object pattern. The Inspector vision sensor detects the exact width and length of the packaging and checks for the correct contents. The Inspector is easy to install and set up, even without extensive image processing knowledge.

  • Following product families can be used
    An intelligent vision solution in an easy-to-use sensor package
    • High-speed positioning, inspection and measuring
    • Powerful “object locator” tool, independent of position, rotation and scale
    • Unique, interchangeable housing design supporting dome and various optical accessories
    • Simple step-by-step configuration in PC including emulator
    • Easy-to-use operator interfaces
    • Flexible machine and HMI design interfaces
    Flexible in use for length, width and height measurements
    • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
    • Maximum range: 12 m
    • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
    • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
    • Sun resistance mode with reliable switching threshold

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more