Controlling the flow of people at automated boarding gates

At automated boarding gates, it is important to ensure that several people do not go through the security door system at the same time. Only those who are authorized to access the plane are allowed through. This is ensured using several automation light grids arranged horizontally and vertically.

  • Following product families can be used
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with an external test device of the product family Flexi Classic (UE410-MU)
    • Very small housing dimensions (50 mm x 23,6 mm x 12,2 mm)
    • Ultra-rugged VISTAL™ housing
    • Ecolab tested material resistance
    • Enclosure rating IP 66, IP 67 and IP 69K
    • Temperature range from –40 °C to +60 °C
    • Ultra-simple wiring for up to 60 sensors
    • Sequential cycling prevents mutual interference
    • Free arrangement of various sensor technologies
    • Sensors available in different lengths of cable
    • Sensor data evaluation in the system or direct transmission of raw data
    • Process stability thanks to diagnostic function
    • Housing dimensions: 12 mm x 24 mm, detection heights: 100 mm to 2,400 mm
    • Slim and flat housing variants
    • Cross-beam function: Up to 9 beams
    • Short response times due to its own light grid ASIC
    • Detection, classification and measurement functions as well as Smart Tasks
    • Detailed diagnostic information
    • IO-Link COM3 interface
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K