Contact
Feedback

Monitoring conveyor belt operation during material handling

Conveyor belts transport raw material deliveries to interim storage facilities and then take steel products and slag to storage areas and to the dispatch points. A conveyor belt malfunction can cause significant delays in production and involve major costs. It is therefore necessary to monitor the operation of all conveyor belts, as well as the proper loading, unloading, and positioning of products. The Bulkscan® LMS511 laser volume flowmeter performs these tasks in combination with a DFS60 incremental encoder, which provides the speed information. Zero Contact, Zero Wear – the Smart Solution for Conveyor Belts

  • Following product families can be used
    High-resolution, programmable encoder for sophisticated applications
    • Short installation depth

    • High resolution of up to 16 bits

    • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction

    • Connection: Radial or axial cable connection, M23 or M12 male connector, axial or radial.

    • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss

    • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft

    • Remote zero set possible
    Non-contact and maintenance-free measurement of volume flow
    • Efficient and cost-effective non-contact measurement of volume and mass flow of bulk materials
    • Laser pulses with high angular resolution ensure outstanding image resolution
    • Multi-echo pulse evaluation produces highly reliable measurements
    • Integrated function for determining the center-of-gravity of the bulk material
    • Rugged design for harsh ambient conditions
    • Integrated heater allows measurement even at low temperatures
    • Compact IP67 rated housing
TOP