Contact
Feedback

Magnetic-coded identification
MIS

Identification sensor for reading magnetic-coded tags

Your Benefits

  • Very easy mounting and commissioning
  • High repeatability
  • A second sensor for checking for presence is not needed
  • No programming effort since the tags are magnetic-coded
  • The rugged mounting holds the sensor in the required position, even when exposed to shock and vibration, and increases reliability

Overview

Identification sensor for reading magnetic-coded tags

The MIS is a magnetic-coded identification sensor that is used to identify magnetic-coded tags. The MIS is used in conjunction with magnetic-coded tags and optionally a mounting bracket from SICK. The tag number can either be output via an analog voltage, a current output or via IO-Link. The analog output is configured by default with a 16-step division so that 15 magnetic-coded tags can be differentiated. In addition to identification, the presence of tags can be passed on to the control via a digital switching output. Due to its function, the MIS is particularly well-suited for simple identification tasks as are used in tool or format changes, for example. Thanks to the pre-coded magnetic tags, programming effort is reduced since the tags do not first have to be written. The sensor and the tag(s) simply have to be attached to the desired position(s), then they’re ready to go.

At a glance
  • Identification sensor for reading magnetic-coded tags
  • The tag number is output either via an analog voltage, a current output or via IO-Link
  • Digital switching output for presence detection of the tag

Advantages

Specially designed for easy identification tasks

The MIS magnetic-coded identification sensor from SICK is specially designed for reading magnetic-coded tags and is particularly well-suited for simple identification tasks as are used in tool or format changes, for example. Thanks to the pre-coded magnetic tags, programming effort is reduced since the tags do not first have to be written. The sensor and the tag(s) simply have to be attached to the desired position(s), then they’re ready to go.

MIS - magnetic-coded identification sensor

Mounting is very simple thanks to the mounting support available as an option.
Since the tags are already magnetic-coded and do not have to be written, no programming is needed.
Due to the high repeatability, a second presence-detecting sensor is no longer needed.

Very easy commissioning thanks to universal mounting support and tags with advance magnetic coding

Technical overview

 
  • Technical data overview

    Technical data overview

    Product categoryDevice for reading magnetic-coded tags from SICK
    Scanning range0 mm ... 3 mm, Distance between sensor and tag
    Number of different magnetic-coded tags15
    IO-Link
    Analog output
    Current4 mA 20 mA
    Voltage0 V DC 10 V DC
All technical data can be found accompanying the individual product

Downloads

TOP