Contact
Feedback

Pressure sensors
PBS

Universal pressure switch

Your Benefits

  • Quick and easy setup and operation due to three large pushbuttons and clear display
  • Perfect display readability and optimal cable routing due to rotatable housing
  • No compromises: Individual solutions through a variety of configurations
  • Universal application due to fully welded, highly durable stainless steel membrane
  • Saves space and costs: no adapters required due to broad range of standard process connections
  • Highly reliable due to application of proven technologies and high-quality materials, water resistance according to IP 65 and IP 67 as well as excellent overpressure safety
  • Ultimate system availability: IO-Link enables fast, reliable parameter setting when changing over products

Product selection

PBS.ui.config.teaser.header.msg

Individual product configuration

PBS.ui.config.teaser.configuration.msg

Standard products

Select your desired product from our product range.

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

1,089 results:

Result 1 - 8 out of 1089

View:

6071821
PBS
Pressure sensors
  • Measuring range: 0 bar ... 16 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ½ B according to EN 837
  • Process temperature: –20 °C ... +85 °C
  • Seal: Copper
  • Output signal: 2 x PNP
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6038888
PBS
Pressure sensors
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –20 °C ... +85 °C
  • Seal: NBR
  • Output signal: 1 x PNP + 4 mA ... 20 mA
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6038866
PBS
Pressure sensors
  • Measuring range: 0 bar ... 250 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –20 °C ... +85 °C
  • Seal: NBR
  • Output signal: 2 x PNP
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6038862
PBS
Pressure sensors
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –20 °C ... +85 °C
  • Seal: NBR
  • Output signal: 2 x PNP
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6068799
PBS
Pressure sensors
  • Measuring range: 0 bar ... 2.5 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ female for Ermeto
  • Process temperature: –20 °C ... +85 °C
  • Seal: Without seal
  • Output signal: 1 x PNP + 4 mA ... 20 mA
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6067753
PBS
Pressure sensors
  • Measuring range: 0 bar ... 25 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –20 °C ... +85 °C
  • Seal: NBR
  • Output signal: IO-Link/PNP + NPN + 4 mA ... 20 mA
  • Connection type: Round connector M12 x 1, 5-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6042344
PBS
Pressure sensors
  • Measuring range: 0 MPa ... 40 MPa
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –20 °C ... +85 °C
  • Seal: NBR
  • Output signal: 2 x NPN
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now
6041562
PBS
Pressure sensors
  • Measuring range: 0 psi ... 500 psi
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: ¼'' NPT
  • Process temperature: –20 °C ... +85 °C
  • Seal: Without seal
  • Output signal: 1 x PNP + 4 mA ... 20 mA
  • Connection type: Round connector M12 x 1, 4-pin, IP67
  • Supply voltage: 15 V DC ... 35 V DC
Details
  • Compare now

Result 1 - 8 out of 1089

    Overview

    Universal pressure switch

    The PBS is an electronic pressure switch, pressure transmitter and display in one. It is available with up to two switching output, analog output and IO-Link in a single device.

    Its intuitive configuration via three large pushbuttons and display facilitates operation. The housing can be rotated in two ways. This means that the display and electrical connection can be aligned to match the specific installation situation.

    The PBS can be utilized in a wide range of applications due to its gauge pressure measuring ranges between 0 bar - 1 bar and 0 bar - 600 bar. In addition, absolute pressure and compound measuring ranges are available.

    The PBS features a fully welded stainless steel membrane, making it suitable for use with a host of corrosive media. Numerous standard process connections make adapters redundant in most cases. In addition, a flush-mounted membrane is available for pressure measurement in heterogeneous liquids.

    At a glance
    • Electronic pressure switch with display for monitoring pressure in liquids and gases
    • Precise sensor technology with stainless steel membrane
    • Integrated process connections manufactured from high-quality stainless steel
    • Pressure values indicated on display. Output states are indicated separately via wide-angle LEDs.
    • Unit of pressure value in display can be switched
    • Min/max memory
    • Password protection
    • IO-Link

     

    Smart Fluid Power
    Smart Fluid Power

    Sensor solutions for pneumatic and hydraulic systems

    Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

    Learn more

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Device typePressure switch
      Measuring ranges
      Gauge pressure0 bar ... 1 bar up to bar ... 600 bar
      Absolute pressure0 bar ... 1 bar up to 0 bar ... 25 bar
      Compound pressure–1 bar ... 0 bar up to –1 bar ... +24 bar
      Pressure unitBar, MPa, psi and kg/cm2
      Accuracy≤ ± 1 % of the span
      Setting accuracy of switching outputs≤ ± 0.5 % of span
      Output signalPNP or NPN switching outputs plus optional IO-Link and analog output
      Electrical connectionRound connector M12 x 1
    All technical data can be found accompanying the individual product

    Downloads

TOP