Contact
Feedback

Incremental encoders
DBS60 Inox

Rugged incremental encoder made of stainless steel for challenging application conditions

Your Benefits

  • High resistance to environmental influences due to stainless-steel housing
  • IP67 enclosure rating and shaft sealing ring for optimum tightness
  • Compact housing dimensions save valuable space and facilitate mounting
  • Wide range of mechanical interfaces for an optimal match between the encoder and the specific application installation situation
  • Flanges and stator couplings with different mounting holes allow diverse mounting options
  • The TTL/HTL combination interface reduces product variance and thereby storage costs

Overview

Rugged incremental encoder made of stainless steel for challenging application conditions

The stainless steel mechanical components as well as the high degree of tightness thanks to the shaft seal make the DBS60 Inox incremental encoder resistant to rough environmental influences. Its stainless-steel housing with IP67 enclosure rating has a diameter of 58 mm, thereby enabling use in challenging applications with limited installation space. The solid shaft models are available with face mount flange and square flange. The hollow shaft design provides optional shaft insulation against high operating temperatures and shaft flows. With various mechanical and electronic interfaces as well as a resolution of up to 5,000 pulses, the DBS60 Inox fulfills customer requirements from various fields of industry.

At a glance
  • Housing, flange, and shaft made from stainless steel
  • Enclosure rating IP67 thanks to shaft sealing ring
  • Designs with blind hollow shaft as well as face mount or square flange with solid shaft
  • Number of lines of up to 5,000 pulses
  • Radial cable connection or M12 male connector
  • TTL/RS-422 and HTL Push Pull, universal TTL/HTL interface with 4.5 - 30 VDC

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Pulses per revolution0 … 5,000 1)
    Mechanical design

    Solid shaft, Square flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Shaft diameter

    10 mm

    6 mm

    8 mm

    12 mm

    14 mm

    15 mm

    Connection type

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, radial

    Communication interfaceIncremental
    Communication Interface detail

    TTL / RS-422

    HTL / Push pull

    TTL / HTL

    Supply voltage

    4.5 ... 5.5 V

    10 ... 30 V

    10 ... 27 V

    4.5 ... 30 V

    Enclosure ratingIP67
    Programmable/configurable
    Output frequency≤ 300 kHz
    Operating temperature range

    –20 °C ... +85 °C

    –30 °C ... +100 °C

    –30 °C ... +85 °C

    • 1) Available pulses per revolution see type code.
All technical data can be found accompanying the individual product

Downloads

TOP