Scattered light dust measuring devices
DUSTHUNTER SB100

Your Benefits

  • Easy installation, commissioning, and operation
  • Measurement independent of gas velocity, humidity and particle charge
  • Approved according to EN 15267
  • Low maintenance due to self-monitoring

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

The DUSTHUNTER SB100 is a type-approved measuring device for dust at very low to medium concentrations in challenging applications, e. g., in hot or corrosive gases. The measurement is based on the backward scattering of light. Installation is from one side only. Two different penetration depths are possible. Automated compensation of background radiation, therefore no light absorber required. An automated check of the zero and reference point as well as a contamination check are on board in the device.

At a glance
  • For very low to medium dust concentrations
  • One-sided installation
  • Contamination check
  • Automated thorough check of zero and reference point
  • Automated compensation of background radiation, therefore no light absorber required
  • For medium to large duct diameters

Accessories

Spare parts

Applications

Service & Support

Technical overview

 
  • DUSTHUNTER SB100 system

    DUSTHUNTER SB100 system

    Measured valuesScattered light intensity, dust concentration (after gravimetric comparison measurement)
    Performance-tested measurandsScattered light intensity
    Measurement principlesScattered light backward
    Spectral range
    640 nm ... 660 nm
    Laser, protection class 2, power < 1 mW
    Measuring ranges
    Dust concentration0 ... 10 mg/m³ / 0 ... 200 mg/m³
    Higher measuring ranges on request
    Certified measuring ranges
    Scattered light intensity0 ... 100 SI / 0 ... 15 SI / 0 ... 50 SI / 0 ... 200 SI
    Response time (t90)
    1 s ... 600 s
    Freely adjustable
    Accuracy
    ≤ 2 %
    Of measuring range full scale
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27. BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    2010/75/EU

    Electrical safetyCE
    Test functions

    Automatic self-test (linearity, contamination, drift, aging)

    Contamination limit values: warning at 20%, fault at 30%

    Manual linearity test with reference filter

  • DHSB-T10/-T11 sender/receiver unit

    DHSB-T10/-T11 sender/receiver unit

    Process temperature
    –40 °C ... +600 °C
    Process pressure
    With MCU-P control unit–50 hPa ... 2 hPa
    With external purge air unit–50 hPa ... 30 hPa
    Process gas humidity
    Non-condensing
    Duct diameter
    ≥ 0.5 m
    Ambient temperature
    –40 °C ... +60 °C
    Electrical safetyCE
    Enclosure rating
    IP66
    Dimensions (W x H x D)
    265 mm x 274 mm x 692 mm (for details see dimensional drawings)
    Weight
    ≤ 10 kg
    Power supply
    Voltage24 V DC
    VoltageSupply via control unit
    Power consumption≤ 4 W
  • MCU-N control unit

    MCU-N control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them
    Ambient temperature
    –40 °C ... +60 °C
    Electrical safetyCE
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated; two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated; two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free; for status signals
    Digital inputs4 potential-free contacts
    Modbus✔ , ✔
    Type of fieldbus integrationTCP (via optional interface module, only one module possible per MCU)
    RTU RS-485 (via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module (only one module possible per MCU)
    Ethernet
    Type of fieldbus integrationVia optional interface module (only one module possible per MCU)
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display
    Status LEDs: “Power,” “Failure,” and “Maintenance request”
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    210 mm x 340 mm x 120 mm (for details see dimensional drawings)
    Weight
    ≤ 3.7 kg
    Power supply
    Voltage90 V AC ... 250 V AC
    VoltageVersion with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 15 VA
    Options

    Interface module(s)

    I/O module(s)

  • MCU-P control unit

    MCU-P control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them. With integrated purge air unit.
    Gas flow rate
    ≤ 20 m³/h
    Ambient temperature
    –40 °C ... +45 °C
    Intake temperatures for purge air
    Electrical safetyCE
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated; two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated; two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free; for status signals
    Digital inputs4 potential-free contacts
    Modbus✔ , ✔
    Type of fieldbus integrationTCP (via optional interface module, only one module possible per MCU)
    RTU RS-485 (via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module (only one module possible per MCU)
    Ethernet
    Type of fieldbus integrationVia optional interface module (only one module possible per MCU)
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display
    Status LEDs: “Power,” “Failure,” and “Maintenance request”
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    300 mm x 455 mm x 220 mm (for details see dimensional drawings)
    Weight
    ≤ 13.5 kg
    Power supply
    Voltage90 V AC ... 250 V AC
    VoltageVersion with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 70 VA
    Options

    Interface module(s)

    I/O module(s)

  • SLV4-2 purge air unit, 2BH1300, 3-ph

    SLV4-2 purge air unit, 2BH1300, 3-ph

    DescriptionUnit to provide dust-free air for flushing of optical surfaces
    Gas flow rate
    38 m³/h ... 63 m³/h
    At 30 hPa counter pressure, depending on low pressure inside the filter
    Ambient temperature
    –40 °C ... +55 °C
    Electrical safetyCE
    Enclosure rating
    IP54
    Dimensions (W x H x D)
    550 mm x 550 mm x 257 mm (for details see dimensional drawings)
    Weight
    18 kg
    Power supply
    Three-phase currentΔ: 200 ... 240 V AC, 50 Hz, 2,6 A, 400 VA
    Y: 345 ... 415 V AC, 50 Hz, 1,5 A, 400 VA
    Δ: 200 ... 275 V AC, 60 Hz, 2,6 A, 500 VA
    Y: 380 ... 480 V AC, 60 Hz, 1,5 A, 500 VA
    Δ: 270 ... 330 V AC, 50 Hz, 2,0 A, 400 VA
    Y: 465 ... 570 V AC, 50 Hz, 1,16 A, 400 VA
    Δ: 290 ... 360 V AC, 60 Hz, 2,1 A, 500 VA
    Y: 500 ... 600 V AC, 60 Hz, 1,26 A, 500 VA
    Δ: 230 V AC, 50 Hz, 2,7 A, 370 VA
    Δ: 115 V AC, 60 Hz, 3,0 A, 450 VA
    Δ: 220 ... 270 V AC, 50 Hz, 2,5 A, 400 VA
    Y: 380 ... 465 V AC, 50 Hz, 1,45 A, 400 VA
    Δ: 240 ... 290 V AC, 60 Hz, 2,6 A, 500 VA
    Y: 415 ... 500 V AC, 60 Hz, 1,55 A, 500 VA
    Auxiliary gas connections
    Purge air40 mm
    Test functionsPressure switch (switching point –35 hPa)
    Integrated components2-step air filter, type Europiclon, dust capacity 200 g
All technical data can be found accompanying the individual product

Downloads