Contact
Feedback

Ultrasonic sensors
UC30 / UC30-2

UC30-215163
6054716
Available from stock
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 9 V ... 30 V 1) 2)
      Power consumption≤ 1.2 W 3)
      Initialization time< 450 ms 4)
      DesignRectangular
      Housing material

      Plastic (PBT/PET)

      Ultrasonic transducer: polyurethane foam, glass epoxy resin

      Connection typeMale connector, M12, 5-pin
      Indication2 x LED
      Weight240 g
      Sending axisStraight
      Dimensions (W x H x D)62.2 mm x 62.2 mm x 36.7 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected Operation in short-circuit protected network: max. 8 A, class 2.
      • 2) 15 V ... 30 V when using the analog voltage output.
      • 3) Without load.
      • 4) Subsequent smoothing of the analog output, depending on the application, may increase the initialization time by up to 200 %.
    • Performance
      Operating range, limiting range600 mm ... 6,000 mm, 8,000 mm
      TargetNatural objects
      Resolution≥ 0.18 mm
      Repeatability± 0.15 % 1)
      Accuracy± 1 % 2) 3)
      Temperature compensation
      Response time240 ms 4)
      Output time60 ms
      Ultrasonic frequency (typical)80 kHz
      Detection area (typical)See diagrams
      Additional functionTeach-in of analog output, scaling of analog outputs, Invertable analog output, synchronization of up to 50 sensors, multiplexing: no cross talk of up to 50 sensors, adjustable measurement filters: Measured value filters/Filter strength/Foreground suppression/Detection area/Sensitivity and sound beam, reset to factory default
      • 1) In relation to the current measured value, minimum value ≥ resolution.
      • 2) Referring to current measurement value.
      • 3) Temperature compensation can be switched off, without temperature compensation: 0.17 % / K.
      • 4) Subsequent smoothing of the analog output, depending on the application, may increase the response time by up to 200 %.
    • Interfaces
      Analog output
      Number1
      TypeCurrent output / voltage output
      FunctionAutomatic selection of analog current or voltage output dependent on load
      Current4 mA ... 20 mA, ≤ 500 Ω 1)
      Voltage0 V ... 10 V, ≥ 100,000 Ω
      Resolution12 bit
      Multifunctional input (MF)1 x MF
      • 1) For 4 mA ... 20 mA and Vs ≤ 20 V max. load ≤ 100 Ω.
    • Ambient data
      Ambient temperature operation–25 °C ... +70 °C
      Ambient storage temperature–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UC30-215163
    Dimensional drawing UC30-215
    UC30-215163
    Connection type
    UC30-215163
    Connection diagram
    UC30-215163
    Adjustment possible
    UC30-215163
    Detection area UM30-215, UC30-215
  • View: View Gallery View List Show all
    Hide all
TOP