Contact
Feedback

Horizontal monitoring of open spaces and object tracking using cameras

Get Adobe Flash player

When monitoring airports and other buildings, a 2D LiDAR sensor detects any individuals who step into the pre-defined monitored area. The position data recorded by the 2D LiDAR sensor is further processed by an integrated or external evaluation unit and is used to control the camera.

  • Following product families can be used
    High-Performance, Long-distance Laser Scanner for Outdoor Areas
    • Long sensing range even when detecting dark surfaces
    • High angular resolution of up to 0.0625 degrees
    • High immunity to solar radiation
    • Synchronous monitoring of up to six different fields
    • Small laser spot diameter even at long distances
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
TOP