Contact
Feedback

Anti-climb protection for barriers

Barriers used as a mechanical protective device are easily crossed due to their low height. This can be prevented by using an LMS1xx or TiM3xx laser scanner to monitor the barrier and detect anyone in close proximity to it.

  • Following product families can be used
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
  • Following products can be used
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM3xx
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
TOP