Measuring automation light grids
MLG-2

MLG50S-1150A10501
1213479
Piece
Copy shortlink
    • Features
      Device versionPrime - Standard functionality
      Sensor principleSender/receiver
      Minimum detectable object (MDO)54 mm 1)
      Beam separation50 mm
      Number of beams24
      Detection height1,150 mm
      Software features (default)
      QA1Height measurement (first beam)/FBB
      QA2Height measurement (last beam)/LBB
      Q1Presence detection
      inverted
      Teach
      Operating mode
      Standard
      Function
      Cross beam
      Beam blanking
      Applications
      Switching outputObject detection
      Object recognition
      Height classification
      Data interfaceObject detection
      Object height measurement
      Included with delivery

      1 × sender

      1 × receiver

      4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)

      1 × Quick Start Guide

      • 1) Depending on beam separation without cross beam setting.
    • Mechanics/electronics
      Light sourceLED, Infrared light
      Wave length850 nm
      Supply voltage VsDC 19.2 V ... 28.8 V 1)
      Power consumption sender56.2 mA 2)
      Power consumption receiver124.8 mA 2)
      Ripple< 5 Vpp
      Output current Imax.100 mA
      Output load, capacitive100 nF
      Output load, Inductive1 H
      Initialization time< 1 s
      Switching outputPush-pull: PNP/NPN
      Connection typeMale connector M12, 5-pin, 0.22 m
      Housing materialAluminum
      IndicationLED
      Enclosure ratingIP65, IP67
      3)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight2.649 kg
      Front screenPMMA
      OptionNone
      UL File No.NRKH.E181493
      • 1) Without load.
      • 2) , Without load with 24 V.
      • 3) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range7 m 1)
      Minimum range≥ 0.2 m
      Operating range5 m
      Response time6.1 ms
      • 1) No reserve for environmental issue and deterioration of the diode.
    • Communication interface
      IO-Link✔ , IO-Link V1.1
      Data transmission rate38,4 kbit/s (COM2)
      Maximum cable length20 m
      Cycle time6 ms
      VendorID26
      DeviceID HEX800067
      DeviceID DEC8388711
      Process data length6 Byte (TYPE_2_V) 1)
      Analog✔ , Current
      Inputs/outputs2 x analog + 1 x Q (IO-Link)
      Analog output (current)4 mA ... 20 mA
      Analog outputQA1, QA2
      Number2
      TypeCurrent output
      Current4 mA ... 20 mA
      Digital outputQ1
      Number1
      • 1) With an IO-Link master with V1.0, fall back to interleaved mode (consisting of TYPE_1_1 (ProcessData) and TYPE_1_2 (On-request Data)).
    • Ambient data
      Shock resistance

      Continuous shocks 10 g, 16 ms, 1000 shocks

      Single shocks 15 g, 11 ms 3 per axle

      Vibration resistanceSinusoidal oscillation 10-150 Hz 5 g
      EMCEN 60947-5-2
      Ambient light immunity

      Direct: 12,000 lx 1)

      Indirect: 50,000 lx 2)

      Ambient operating temperature–30 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
      • 1) Outdoor mode.
      • 2) Light resistance indirect.
    • Smart Task
      Smart Task nameBase logics
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    MLG50S-1150A10501
    Dimensional drawing
    MLG50S-1150A10501
    Adjustments
    MLG50S-1150A10501
    Connection type and diagram Connector M12, 5-pin, analog outputs QA
  • View: View Gallery View List Show all
    Hide all