Contact
Feedback

MLG-2 Pro

Maximum performance in terms of response time, resolution, and object detection

  • At a glance
    • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • “High-speed scan” function with triple scanning speed
    • “Transparent mode” function for detecting transparent materials
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
    • Data compression: Run length coding
    Your Benefits
    • "High-speed scan" function offers short response times for safely detecting objects traveling at high speeds
    • Modular concept offers the perfect solution every time from a single source
    • "High measurement accuracy" function for detecting small objects reliably
    • "Transparent mode" function for reliably detecting and measuring transparent objects
    • SOPAS configuration software with menu-driven wizard saves time during the configuration process
    • Simple maintenance without the need for specialist staff thanks to the cloning function with IO-Link
    • High reliability due to ambient light immunity
    MLG-2 Pro
    Maximum performance in terms of response time, resolution, and object detection

    The continued systematic development in the field of measuring automation light grids: With the MLG-2 product family, SICK always offers the perfect solution for a variety of applications in the logistics automation and machine building industries. The MLG-2 Pro variant is used in challenging applications involving transparent objects and high detection speeds. With new functions such as “Transparent mode,” “High-speed scan,” or “High measurement accuracy,” the MLG-2 Pro performs new measurement tasks with the utmost precision. The pre-installed solutions in the SOPAS configuration software allow complex applications, such as object width measurement, to be configured with ease. The MLG-2 Pro uses conventional industrial interfaces so that individual solutions can be programmed via the controls.

    • Technical data overview
      Beam separation2.5 mm ... 50 mm
      Detection height140 mm ... 3,140 mm
      Operating range

      2 m

      5 m

      8.5 m

      Switching output

      2 x Analog

      2 x Q (push-pull)

      4 x Q (push-pull)

      Connection typeMale connector M12, 8-pin
      Response time3.5 ms ... 40.6 ms
      Dimensions (W x H x D)

      34 mm x 222.25 mm x 30.6 mm

      34 mm x 372.25 mm x 30.6 mm

      34 mm x 522.25 mm x 30.6 mm

      34 mm x 672.25 mm x 30.6 mm

      34 mm x 822.25 mm x 30.6 mm

      34 mm x 972.25 mm x 30.6 mm

      34 mm x 1,122.25 mm x 30.6 mm

      34 mm x 1,272.25 mm x 30.6 mm

      34 mm x 223.3 mm x 30.6 mm

      34 mm x 373.3 mm x 30.6 mm

      34 mm x 523.3 mm x 30.6 mm

      34 mm x 673.3 mm x 30.6 mm

      34 mm x 823.3 mm x 30.6 mm

      34 mm x 973.3 mm x 30.6 mm

      34 mm x 1,123.3 mm x 30.6 mm

      34 mm x 1,273.3 mm x 30.6 mm

      34 mm x 1,423.3 mm x 30.6 mm

      34 mm x 1,573.3 mm x 30.6 mm

      34 mm x 1,873.3 mm x 30.6 mm

      34 mm x 2,023.3 mm x 30.6 mm

      34 mm x 2,173.3 mm x 30.6 mm

      34 mm x 2,323.3 mm x 30.6 mm

      34 mm x 2,473.3 mm x 30.6 mm

      34 mm x 2,623.3 mm x 30.6 mm

      34 mm x 1,723.3 mm x 30.6 mm

      34 mm x 2,773.3 mm x 30.6 mm

      34 mm x 3,223.3 mm x 30.6 mm

      34 mm x 2,923.3 mm x 30.6 mm

      34 mm x 3,073.3 mm x 30.6 mm

Please select your products
Show all Hide all
Filter by:

361 results:

Result 1 - 24 out of 361

1213905
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 295 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213899
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 445 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1214072
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 8.5 m
  • Detection height: 1,045 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213438
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 745 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213633
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 8.5 m
  • Detection height: 895 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213906
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 1,495 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213909
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 8.5 m
  • Detection height: 440 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213784
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 8.5 m
  • Detection height: 590 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1214264
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 1,940 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213793
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 295 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213974
MLG-2 Pro
Measuring automation light grids
  • Data interface: 2 x analog + 2 x I/O (IO-Link)
  • Beam separation: 50 mm
  • Operating range: 5 m
  • Detection height: 850 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213791
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 145 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213797
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 445 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213908
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 8.5 m
  • Detection height: 445 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213799
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 595 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213803
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 895 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213807
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 1,345 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213805
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 1,045 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213972
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 5 mm
  • Operating range: 5 m
  • Detection height: 1,645 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213501
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 140 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213811
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 290 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213813
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 440 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213815
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 740 mm
  • Communication interface: IO-Link
  • Details
  • Compare now
1213817
MLG-2 Pro
Measuring automation light grids
  • Data interface: RS-485 + 2 x I/O (IO-Link)
  • Beam separation: 10 mm
  • Operating range: 5 m
  • Detection height: 1,040 mm
  • Communication interface: IO-Link
  • Details
  • Compare now

Result 1 - 24 out of 361

TOP