Contact
Feedback

Accessories
Modules and gateways

AOD-N1
6028961
Available from stock
Attention: Product will be phased out and can be ordered until 30.09.2021.
Piece
Copy shortlink
    • Technical specifications
      Accessory familyEvaluation units
      Additional functionArithmetic calculations, Mean-value setting 1 … 4,096x, Frequency filters, automatic sensitivity adjustment
      Connection type head ATerminal board
      Communication interfaceSerial, RS-232
      Switching output5 x NPN (100 mA) 1)
      Analog output2 x 4 mA ... 20 mA (≤ 300 Ω) 2)
      Housing materialPolycarbonat and nylon 66
      Operating voltageDC 12 V (–5 %) ... DC 24 V (+10 %)
      Power consumption6 W 3)
      Ambient operating temperature–10 °C ... +45 °C
      Enclosure ratingIP20
      Weight240 g
      DescriptionOD Max evaluation unit, 5x NPN, required for OD350-x, OD85-x and OD30-x
      • 1) PNP: HIGH = VS - (< 2 V) / LOW = < 2 V; NPN: HIGH = < 2 V / LOW = VS.
      • 2) Source of analog output is either sensor heads, or calculation result.
      • 3) When connected with two sensor heads, incl. analog current output.
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    AOD-N1
    Dimensional drawing AOD-xx AODG-xx
    AOD-N1
    Connection diagram RS-232C
    AOD-N1
    Terminal block connection type
    AOD-N1
    Terminal block connection diagram
    AOD-N1
    Anschlussschema Evaluation unit RS-232C
    AOD-N1
    Adjustments AOD-xx AODG-xx
  • View: View Gallery View List Show all
    Hide all
TOP