Accessories
Plug connectors and cables
YF2A2D-030UV1XLEAX
6042772
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M12, 17-pin, straight, A-coded |
Connection type head B | Flying leads |
Connector material | TPU |
Connector color | Black |
Locking nut material | CuZn, nickel-plated brass |
Tightening torque | 0.4 Nm |
Cable | 3 m, 17-wire, PUR |
Jacket material | PUR |
Cable diameter | 9.2 mm |
Conductor cross-section | 0.14 mm² |
Shielding | Shielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 5 x cable diameter |
|
Bending cycles | ≤ 4,000,000 |
|
Traversing speed | 3 m/s |
Travelling distance | 10 m |
Acceleration | ≤ 10 m/s² |
Signal type | Sensor/actuator cable, serial, CANopen, digital I/Os |
Special feature | Twisted pair |
Application | Drag chain operation |
Enclosure rating | IP65/ IP67 |
Ambient operating temperature | | Flexible use | –5 °C ... +80 °C | Stationary position | –30 °C ... +80 °C | Head | –25 °C ... +90 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
PIN assignment
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.