Accessories
Plug connectors and cables
Y8A36A2-C2A8000XXX
2115734
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory family | Junction boxes |
Switching output | PNP |
Shielding | Unshielded |
Number of slots | 6 |
Housing material | TPU |
Housing color | Black |
Slot connection type | M8, 3-pin, A-coded, female connector |
Root port connection type | M12, 8-pin, A-coded, male connector |
Width across flats | | Slots | 9 | Root port | 13 |
|
Tightening torque | | Slots | 0.4 Nm | Root port | 0.6 Nm |
|
Display LED | | Slots | 1 x per socket | Root port | 1x per distributor |
|
Reference voltage | ≤ 24 V DC |
Operating voltage | 18 V DC ... 30 V DC |
Current loading | 2 A, total at 30 °C (refer to correction factors EN 60204-1) |
Overvoltage category | III |
Ambient operating temperature | | Distributor box | –20 °C ... +55 °C |
|
Enclosure rating | IP65/ IP67 |
UL File No. | E238799 |
Authorizations | UL CE |
Items supplied | 5 x labeling plates |
Technical drawings
Dimensional drawing
Anschlussschema Cd-481
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.