Contact
Feedback

3D vision
Visionary-T

3D snapshot – for versatile use indoors

Your Benefits

  • More than 25,000 distance and intensity values in a single recording.
  • 3D information is also available for stationary applications.
  • Easy mounting and rapid sensor replacement
  • Programming interface for using 3D data for further analysis on an external host
  • Visionary-T AG supports intelligent data reduction
  • Visionary-T DT is a configurable 3D detection sensor

Product selection

Show all Hide all

10 results:

Result 1 - 8 out of 10

View:

1088890
Visionary-T
3D vision
  • Sub product family: Visionary-T DT
  • Working distance: 0.5 m ... 60 m
  • Integrated application: 3D detection e. g., collision warning, emptiness check, layer check, Intrusion controll, object security
Details
  • Compare now
1086942
Visionary-T
3D vision
  • Sub product family: Visionary-T CX
  • Working distance: 0.5 m ... 60 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering the data
  • Detection angle: 69° x 56°
Details
  • Compare now
1091420
Visionary-T
3D vision
  • Sub product family: Visionary-T AG
  • Working distance: 0.5 m ... 60 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering, reducing, and manipulating data inside the device
  • Detection angle: 69° x 56°
Details
  • Compare now
1091418
Visionary-T
3D vision
  • Sub product family: Visionary-T AG
  • Working distance: 0.5 m ... 60 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering, reducing, and manipulating data inside the device
  • Detection angle: 69° x 56°
Details
  • Compare now
1086943
Visionary-T
3D vision
  • Sub product family: Visionary-T CX
  • Working distance: 0.5 m ... 60 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering the data
  • Detection angle: 69° x 56°
Details
  • Compare now
1088889
Visionary-T
3D vision
  • Sub product family: Visionary-T DT
  • Working distance: 0.5 m ... 60 m
  • Integrated application: 3D detection e. g., collision warning, emptiness check, layer check, Intrusion controll, object security
Details
  • Compare now
1075613
Visionary-T
3D vision
  • Sub product family: Visionary-T AG
  • Working distance: 0.5 m ... 7.2 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering, reducing, and manipulating data inside the device
  • Detection angle: 69° x 56°
Details
  • This product is in phase out!
  • Compare now
1075614
Visionary-T
3D vision
  • Sub product family: Visionary-T AG
  • Working distance: 0.5 m ... 7.2 m
  • Pixel count: 176 px x 144 px
  • Integrated application: Data stream with the option of filtering, reducing, and manipulating data inside the device
  • Detection angle: 69° x 56°
Details
  • This product is in phase out!
  • Compare now

Result 1 - 8 out of 10

Overview

3D snapshot – for versatile use indoors

Visionary-T 3D vision sensors from SICK offer maximum flexibility for indoor use due to their innovative 3D-snapshot technology. The Visionary-T provides real-time depth information for each pixel – even for stationary applications – based on time-of-flight measurement. It is possible to transfer either all of the raw data or data that has been specifically pre-processed for the application in question. In addition, however, it is also possible to transfer measured values that have already been evaluated, resulting in simple sensor responses. In this way, the right information is always transferred – customized to suit the respective application. High-performance visualization tools and reliable 3D information make Visionary-T the ideal solution in applications including intralogistics, robotics, or industrial vehicles.

At a glance
  • Record up to 50 3D images per second
  • Distance values: 144 x 176 pixels per recording
  • Output of 3D data via a Gigabit Ethernet interface up to simple digital outputs
  • Solutions which provide the information required for the application
  • Temperature range: 0 °C to 50 °C or up to 45 °C (depending on the housing), enclosure rating: IP67

 

Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Industry 4.0 is picking up speed: Automated flexibility for mobile vehicles and carts

Our modular solutions portfolio for mobile platforms now makes it possible to implement line guidance, navigation, positioning, environmental recognition, security and load handling with ease.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D-snapshot, image analysis
    Grayscale measurements
    Light sourceInvisible infrared light (LED, 850 nm)
    Factory calibrated
    Enclosure ratingIP67
    Configuration software

    SOPAS, API (Java, Matlab), Webserver, Telegram listing (universal use, e.g. Python, C++, C#), visualization also possible via ROS

    SOPAS ET, Java API (Matlab), Webserver, Telegram Interface (universal use, e. g. Python, C++, C#, PCL), Webserver, ROS, GenICam (Halcon)

    SOPAS ET, Java API (Matlab), Webserver, Telegram Interface (universal use, e. g. Python, C++, C#, PCL), Webserver

All technical data can be found accompanying the individual product

Downloads

Internal marketing information

TOP