Visual range measuring devices
VISIC620
VISIC620-2111
1041670
Please note:
Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
-
Technical details
-
Downloads
-
Spare parts
-
Service and Support
-
Customs data
-
Technical specifications
Description | Visibility measuring device incl. connecting cable, with male connector, length 5 m, with RS-485 interface and binary input |
Measured values | Standard visual range, K-value |
Maximum number of measurands | 1 |
Measurement principles | Scattered light forward |
Spectral range | | | 640 nm ... 660 nm Laser, protection class 2, power < 1 mW |
|
Measuring ranges | | Standard visual range | 10 ... 500 m / 10 ... 16,000 m | | Output range freely adjustable |
|
Response time (t90) | 2 s ... 300 s |
Accuracy | | | ± 5 m For visual range below 50 m | | ± 10 % Of measured value for visual range below 5,000 m | | ± 20 % Of measured value for visual range below 16,000 m |
|
Repeatability | | | ± 2 %: for a visual range of 200 m |
|
Ambient temperature | | | –30 °C ... +55 °C |
|
Storage temperature | | | –40 °C ... +75 °C |
|
Ambient humidity | | | 0 % ... 100 % |
|
Electrical safety | CE |
|
Digital inputs | 1 potential-free contact: 4 V, 4.5 mA |
Serial | ✔ | Type of fieldbus integration | RS-232 | | RS-485 | Function | Proprietary service interface, connection to SOPAS ET software | | Proprietary service interface |
|
Dimensions (W x H x D) | | | 479 mm x 117 mm x 261 mm (for details see dimensional drawings) |
|
|
Material | Stainless steel 1.4571, powder-coated |
Power supply | | Voltage | 24 V DC, ± 10 % | Power consumption | ≤ 10 W |
|
Test functions | Automatic self-test (contamination, drift, LED, disturbing objects) |
Classifications
eCl@ss 5.0 | 27150305 |
eCl@ss 5.1.4 | 27150305 |
eCl@ss 6.0 | 27150305 |
eCl@ss 6.2 | 27150305 |
eCl@ss 7.0 | 27150305 |
eCl@ss 8.0 | 27150305 |
eCl@ss 8.1 | 27150305 |
eCl@ss 9.0 | 27150305 |
eCl@ss 10.0 | 27150305 |
eCl@ss 11.0 | 27150305 |
eCl@ss 12.0 | 27150305 |
ETIM 5.0 | EC001190 |
ETIM 6.0 | EC001190 |
ETIM 7.0 | EC001190 |
ETIM 8.0 | EC001190 |
UNSPSC 16.0901 | 41115406 |
Technical drawings
VISIC620 measuring unit
VISIC620 connection unit
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.