Tunnel Sensors
VISIC100SF

VISIC100SF-1300
1069478
Please note: Our regional sales organization will help you to select the optimum device configuration.
Piece
Copy shortlink
    • Technical specifications
      DescriptionVisibility sensor for measuring K-values in tunnels
      with internal heater for correction on fog
      Measured valuesVisibility (K-value), CO, NO, NO2
      Measurement principlesScattered light forward, electrochemical cell
      Measuring ranges
      Visibility (K-value)0 ... 15 km⁻¹
      CO0 ... 300 ppm
      NO0 ... 100 ppm
      NO20 ... 5 ppm
      Response time (t90)≤ 60 s
      Accuracy
      CO (0 ... 200 ppm)≤ 1 ppm
      For 0 ... 30 ppm
      CO (0 ... 200 ppm)≤ 1 %
      Of measuring range full scale (according EN 50545). For 30 ... 100 ppm
      CO (0 ... 200 ppm)≤ 2 %
      Of measuring range full scale (according EN 50545). For 100 ... 200 ppm
      CO (0 ... 300 ppm)≤ 1 ppm
      For 0 ... 30 ppm
      CO (0 ... 300 ppm)≤ 1 %
      Of measuring range full scale (according EN 50545). For 30 ... 150 ppm
      CO (0 ... 300 ppm)≤ 2 %
      Of measuring range full scale (according EN 50545). For 150 ... 300 ppm
      NO≤ 3 %
      Of measuring range full scale (according EN 50545)
      NO2≤ 2 %
      Of measuring range full scale (according EN 50545)
      Resolution
      Visibility (K-value)± 0.001 km⁻¹
      CO± 0.5 ppm
      NO± 0.5 ppm
      NO2± 0.05 ppm
      Repeatability
      Visibility (K-value)≤ 2 %
      Ambient temperature
      –20 °C ... +55 °C
      Storage temperature
      Measuring device without electrochemical cells–30 °C ... +85 °C
      CO, NO and NO2 sensor+5 °C ... +20 °C
      Ambient pressure
      860 hPa ... 1,080 hPa
      Ambient humidity
      10 % ... 100 %
      Relative humidity; non-condensing
      Conformities

      ASTRA "Guideline - Ventilation of Road Tunnels" (2008)

      RABT 2006

      RVS 09.02.22

      Electrical safetyCE
      Enclosure rating
      IP6K9K
      Analog outputs3 outputs:
      4 ... 20 mA, 500 Ω
      Electrically isolated; short-circuit proof
      Digital outputs2 relay contacts:
      48 V, 0.5 mA, 24 W
      Preset for failure and maintenance request
      Modbus
      RemarkNot available when a TAD is used
      Type of fieldbus integrationRTU RS-485
      PROFIBUS DP
      Type of fieldbus integrationRS-485
      Indication
      LC display, inside
      Status LEDs: “Operational”, “Maintenance required”, and “Fault”
      InputFunctional keys
      OperationVia LC-display and function keys
      Dimensions (W x H x D)
      266 mm x 159 mm x 117 mm (for details see dimensional drawings)
      Weight
      ≤ 2.8 kg
      MaterialStainless steel 1.4571
      MountingWall-mounting, vertical, up to a wall inclination of 45°
      Power supply
      Voltage18 V DC ... 28 V DC, ± 10 %
      Other voltages with optional connecting unit or TAD control unit
      Current consumption≤ 1 A
      Power consumptionWithout heating: ≤ 5 W
      With heating: ≤ 20 W
      Test functions

      Contamination monitoring of glass pane

      Drift and plausibility check

      Automatic self-test

      Functional monitoring of the optional heating

      Options

      CO sensor

      NO sensor

      NO2 sensor

      TAD control unit

      Connection unit

      Internal heating

    • Classifications
      eCl@ss 5.027150305
      eCl@ss 5.1.427150305
      eCl@ss 6.027150305
      eCl@ss 6.227150305
      eCl@ss 7.027150305
      eCl@ss 8.027150305
      eCl@ss 8.127150305
      eCl@ss 9.027150305
      eCl@ss 10.027150305
      eCl@ss 11.027150305
      eCl@ss 12.027150305
      ETIM 5.0EC001190
      ETIM 6.0EC001190
      ETIM 7.0EC001190
      ETIM 8.0EC001190
      UNSPSC 16.090141115406

    Technical drawings

    VISIC100SF-1300
    VISIC100SF sensor unit closed
    VISIC100SF-1300
    VISIC100SF sensor unit open with clipped-on front cover
    VISIC100SF-1300
    TAD control unit
    VISIC100SF-1300
    VISIC100SF connector unit
    VISIC100SF-1300
    standard version
    VISIC100SF-1300
    version with terminal box
    VISIC100SF-1300
    version with TAD control unit
    VISIC100SF-1300
    VISIC100SF sensor unit: allowed inclination and installation heigth
  • View: View Gallery View List Show all
    Hide all