Contact
Feedback

Profiling systems
TIC102

Reliable vehicle classification and axle counting

Your Benefits

  • Automatic calibration allows commissioning in just a few minutes
  • Intuitive graphical user interface allows quick and easy operation
  • Full detection of vehicles and axles increases classification accuracy
  • Simple and economical installation above the roadway. No work is required on the road surface.
  • The software trigger improves the detection and reading rate of license plate detection cameras or the DSRC antenna system
  • Long maintenance intervals and fast installation reduce operating costs to a minimum
  • Reliable operation even at night and in inclement weather

Overview

Reliable vehicle classification and axle counting

The TIC102 (Traffic Information Collector) profiling system is based on SICK’s proven laser measurement technology. It is designed for use in multi-lane, free-flowing traffic and stop-and-go traffic for toll systems and for performing traffic management. A highly innovative configuration tool, including a live 3D view, allows commissioning in just a few minutes. The system is automatically calibrated during flowing traffic and provides an integrated remote maintenance function. Configurable software triggers significantly improve the detection and read rates of license plate cameras and DSRC antennas. The TIC102 profiling system has been enhanced with a roadside 2D LiDAR sensor for axle counting. The combination of the data from the 2D LiDAR sensors mounted on the side and above the road surface ensures reliable axle counting, including the confidence level.

At a glance
  • Highly precise vehicle classification and axle counting in all traffic conditions
  • Reliable in free-flowing and stop-and-go traffic
  • Detection of lane changers
  • Detection of up to 30 different vehicle classes
  • Time synchronization with external systems
  • Easy to install and commission

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationTraffic management, Toll collection
    Integrated applicationVehicle classification, vehicle counting, Axle counting
    Ambient operating temperature–20 °C ... +50 °C 1)
    Weight15 kg / 16.1 kg
    • 1) Protection against direct sunlight is required to prevent overheating.
All technical data can be found accompanying the individual product

Downloads

TOP