Smart Sensors from SICK

Filter by:

44 results:

Result 1 - 24 out of 44

Modular wire draw encoder in miniature design
  • Measuring lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function on encoder
Compare now
Select
Very short cylinder sensors with optical adjustment indicator for grippers
  • Extremely short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
  • Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
  • Short, precise switching point, ideal for applications with small stroke
  • Cable suitable for drag chain
  • IP68 enclosure rating
  • Yellow LED as optical adjustment indicator and output state display
  • Green LED acts as a status indicator
  • IO-Link and automation functions
Compare now
Select
Cylinder sensors with optical adjustment indicator for T-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove

  • Insertion of the sensor into the slot from above makes mounting quick and easy

  • Combined fixing screw (hexagon socket screw and slotted screw)

  • Yellow LED as optical adjustment indicator and output state display

  • Green LED acts as a status indicator

  • Very short sensor housing for use in short stroke cylinders

  • Enclosure ratings: IP 67, IP 68, IP 69K

  • IO-Link and automation functions
Compare now
Select
The highflier in object detection
  • Technologies: ClearSens, LineSpot, TwinEye, OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
  • Vistal housing: High chemical, thermal and mechanical resistance
Compare now
Select
Cylinder sensors with two individually adjustable switching points for T-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Easy adjustment of two switching points via teach-in pushbutton
  • LEDs for indicating the two switching points
  • Detection range up to 50 mm stroke
Compare now
Select
Position sensors for C-slot
  • Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
  • Sensor variants with measuring ranges of 25 mm to 200 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Compare now
Select
Strong performance in rugged metal housing for demanding detection tasks
  • Precise autocollimation optics
  • Light sources: laser, PinPoint LED, infrared light
  • MultiMode function
  • Line-shaped light spot for detecting perforated objects
  • ApplicationSelect mode available
  • IO-Link and BluePilot for parameterization
  • Diagnostic functions via IO-Link
  • Rugged zinc die cast metal housing
Compare now
Select
Turns pressure into colors
  • Large display shows system pressure, output states, and switching points
  • Three large function keys, intuitive menu navigation
  • Measuring range for gauge pressure (vacuum and overpressure)
  • Two independently programmable switching outputs, optional analog output
  • Installation on mounting rail, wall or switch panel
  • Variant for leakage monitoring
  • IO-Link
Compare now
Select
The clean solution
  • Level measurement in hygienic applications
  • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm (optionally with Ra ≤ 0.4 µm)
  • Process temperature up to 180 °C, process pressure up to 16 bar
  • CIP/SIP-resistant
  • High enclosure rating: IP 67 and IP 69, autoclavable
  • Interchangeable hygienic process connections
  • 3 in 1: combines display, analog output, and binary output
  • Remote amplifier with process connection
  • IO-Link 1.1
Compare now
Select
The sure way to detect any object
  • The most flexible and complete portfolio of hybrid sensors
  • New and intuitive light strip
  • Best background suppression in the sector
  • Detection of transparent objects with AutoAdapt technology
  • VISTAL housing
Compare now
Select
Stars in object detection
  • Technologies: ClearSens, LineSpot, TwinEye with OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
Compare now
Select
Compact 2D LiDAR sensor – cost-effective and high performing
  • Sensing range up to 25 m
  • Working range up to 270°
  • Angular resolution of 1° to 0.33°
  • HDDM/HDDM+ technology for seamless detection of small objects
  • High ambient light immunity up to 80,000 lx
  • Enclosure rating up to IP67
  • Standardized communication interfaces
  • Very low power consumption
Compare now
Select
Powerful miniature photoelectric sensors and photoelectric proximity sensors for automation
  • Intelligent sensor performance for nearly any application
  • Housing available in either a “slim” or “flat” design
  • Optionally with VISTAL or stainless-steel housing
  • Light source: Laser red light, infrared or PinPoint LED
  • Smart Sensors with innovative monitoring and diagnostic functions
  • Intuitive operating concept
Compare now
Select
High-performance in rugged VISTAL® housing
  • Rugged VISTAL™ housing
  • PinPoint LED or laser
  • Photoelectric proximity sensor with sensing range of up to 800 mm
  • Photoelectric retro-reflective sensors with autocollimation optics
  • Through-beam photoelectric sensors with sensing ranges of up to 60 m
  • SIRIC technology
  • Connections: M8 and M12 male connector, cable as well as cable with male connector
  • M3 and M4 hole pattern
Compare now
Select
Very short position sensors for grippers and miniature cylinders
  • Position feedback with a measuring range of up to 50 mm
  • Up to 3 digital switching signals
  • 16 switching points via IO-Link (1108675-1108682)
  • 8 switching points via IO-Link (1127842-1127849)
  • Dynamic teach-in for up to 3 switching signals
  • Actuator diagnosis data: piston velocity, cylinder stroke, magnetic field strengths, etc.
  • Process diagnosis data: temperature, vibration, position, max. acceleration
Compare now
Select
High-performance. Flexible. Intelligent.
  • Interfaces to the cloud and PLC as well as cameras, illumination, LiDAR scanners, (IO-Link) sensors and encoders
  • 4 Ethernet ports (≤ 2.5 Gb/s)
  • SICK Interface & Algorithm API and HALCON image pre-processing library for sensor data and image processing (depending on type)
  • Enclosure rating IP65 or IP20 (depending on type)
Compare now
Select
Flexible up to the probe tip
  • Level sensor for liquids
  • No mechanical moving parts
  • Interchangeable rod probe which can be cut to lengths between 200 mm and 2,000 mm (cable probe up to 4,000 mm)
  • Resistant to deposit formation
  • Process temperature up to 100 °C,process pressure up to 10 bar
  • 3 in 1: combines display, analog output (according to NAMUR NE 43), and binary output
  • High enclosure rating of IP 67, rotatable housing and remote amplifier
  • IO-Link 1.1
Compare now
Select
Flexible. Intelligent. Communicative.
  • Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
  • 8-gigabit Ethernet interfaces for rapid image transmission
  • Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
  • Precise synchronization of input and output signals
  • Illumination control and supply
  • IO-Link master connections
  • Enclosure rating IP 65
Compare now
Select
Precise miniature photoelectric sensors for use in tight installation spaces
  • High switching point accuracy and excellent size-sensing range ratio
  • Very small sensor housing: available either as W2 Slim or W2 Flat
  • Very visible, uniform light spot thanks to PinPoint LED
  • Configuration options via IO-Link technology
Compare now
Select
Temperature monitoring made easy
  • Large display, IO-Link 1.1
  • Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
  • Round connector M12 x 1
  • Measuring ranges –20 °C ... +120 °C
  • Pt1000 element, accuracy class A (IEC 60751)
  • Various insertion lengths and connection threads
  • Wetted parts made from corrosion-resistant stainless steel 1.4571
  • Enclosure rating IP 65 and IP 67
Compare now
Select
Cylinder sensors with two individually adjustable switching points for C-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Drop-in mounting from above simplifies handling and assembly
  • Easy adjustment of two switching points via teach-in pushbutton
  • LEDs for indicating the two switching points
  • Detection range up to 50 mm stroke
Compare now
Select
HF transponder identification using a small RFID read/write device for close ranges
  • Reading and writing of transponders in accordance with ISO/IEC 15693
  • Types: M18, M30 and 40 x 40 mm
  • Read range: Up to 80 mm
  • IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
  • Standard IO mode for operation as binary sensor
  • Rugged design in accordance with IP67
  • Ambient temperature: –25 °C to +80 °C
Compare now
Select
The intelligent limit switch for all kinds of liquids
  • Commissioning without container filling or medium calibration
  • Immune to deposit formation
  • Process temperature up to 150 °C
  • Two electrical output versions and IO-Link available
  • Pipe extension up to 1,200 mm
  • Hygienic designs with polished surface, CIP- and SIP-capable
  • Housing made of 316L stainless steel
  • Very high repeatability
Compare now
Select
Pressure-resistant and reliable ultrasonic sensor for non-contact level measurement
  • Operating range: up to 3.4 m, limiting range: up to 8.0 m
  • Pressure resistant up to 6 bar, temperature resistant up to 85°C
  • PTFE-coated membrane and GF D40 process connection made of PTFE
  • Analog output can be switched between 4 mA ... 20 mA and 0 V ... 10 V
  • Different sizes available
  • Simple operation, also via Connect+
  • IO-Link 1.1
Compare now
Select

Result 1 - 24 out of 44