Contact
Feedback

Non-contact safety switches
IN3000 Direct

This product family will be phased out soon
Safe, non-contact position monitoring

Your Benefits

  • Economical solution for applications up to PL d / SILCL2
  • Space-saving mounting due to small housing
  • Fast diagnostics via LED status indicator
  • Long product service life due to low-wastage and low-maintenance configuration
  • The devices are easy to clean, making them ideal for use in highly contaminated areas or applications with stringent hygienic requirements
  • With Flexi Loop: Reliable series connection including diagnostics with minimal wiring work

Overview

Safe, non-contact position monitoring

The IN3000 Direct inductive safety switches are used for determining position and work on a non-contact basis. These safety switches are actuated through metal (e.g., ST37 steel) so that no separate actuator is required. The IN3000 Direct can be connected via two outputs directly to a suitable electronic evaluation system, such as a safe control solution. Their non-contact operating principle enables simple adjustment and mounting as well as providing increased shock and vibration resistance.

At a glance
  • Response range of up to 15 mm
  • LED status indicator
  • Up to performance level PL d (EN ISO 13849), SILCL2 (EN 62061), SIL2 (IEC 61508)
  • Flexi Loop-compatible M12 plug connector

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensor principleInductive
    Safety integrity levelSIL2 (IEC 61508), SILCL2 (EN 62061)
    CategoryApplicable up to category 3 (EN ISO 13849)
    Performance levelPL d (EN ISO 13849)
    Actuator coding levelUncoded (EN ISO 14119)
    Type of outputSemiconductor
    Number of safe outputs2
    Connection typePlug connector, M12, 4-pin
All technical data can be found accompanying the individual product

Downloads

TOP