Non-contact safety switches

Safety solutions – low-wear and low-maintenance

Non-contact safety switches are the optimal solution if precise guidance of protective doors is difficult. Whether magnetic, inductive or via RFID, they are low-wear and low-maintenance when it comes to safe monitoring of doors or safe position monitoring.

More

Inductive safety switches

Safe position monitoring up to PL e

The compact inductive safety switches from SICK play a key role in safe position monitoring, for example in AGV applications. The safety switches are not only small and versatile but also provide non-contact operation which keeps wear to a minimum.

Product selection

Safe monitoring of doors and flaps

The right solutions for your application

The protection of machines can be varied: Doors and flaps are often indispensable for this and must be reliably monitored. This task can be performed by highly manipulation-proof magnetic safety switches or RFID safety switches with high tolerances to door offset.

Product selection

Safe series connection

Low wiring effort saves time and money

A safe series connection is used to connect protective devices on machines. It reduces the number of safety capable inputs on the control and the amount of effort needed for wiring. For compact machines and combinable machine modules, SICK offers solutions from simple to complex.

More
Non-contact safety switches
Inductive safety switches
Safe monitoring of doors and flaps
Safe series connection

Select your solution

You will find the right products or product families here

Filter by:

318 results:

Result 1 - 8 out of 318

Safety command devices
ES21
  • System part: Complete device
  • Mounting version: Surface mount version
  • Number of positive action N/C contacts: 2
  • Number of N/O contacts: 1
  • Emergency stop pushbutton (illuminable): no
  • Protective collar: no
  • Obstruction protection: yes
  • Labeling EMERGENCY STOP: no
Details
Compare now
Piece
Safety command devices
ES21
  • System part: Pushbutton
  • Emergency stop pushbutton (illuminable): no
  • Protective collar: no
  • Obstruction protection: yes
Details
Compare now
Piece
Safety locking devices
i15 Lock
  • Locking principle: Power to release
  • Locking force FZh: 1,500 N
  • Connection type Detail: Cable gland, 1 x M20
  • Safe series connection: None, only individual wiring (with diagnostics)
  • Number of positive action N/C solenoid monitoring contacts: 1
  • Number of N/O solenoid monitoring contacts: 0
  • Number of positive action N/C door monitoring contacts: 2
Details
Compare now
Piece
Safety command devices
i150RP
  • Number of positive action N/C contacts: 3
  • Number of N/O contacts: 1
  • Connection type Detail: Cable gland, 3 x M20
  • Safe series connection: None, only individual wiring (with diagnostics)
  • Maximum cord length: 75 m
Details
Compare now
Piece
Safety locking devices
MLP1
  • Note: Consists of sensor (1117630) and actuator (1078199)
  • Coding: Uniquely coded
  • Connection type Detail: Cable with plug M12, 5-pin, Cable with female connector, M12, 5-pin
  • Safe series connection: Direct (without diagnostics)
Details
Compare now
Piece
Safety locking devices
i200 Lock
  • Locking principle: Power to lock
  • Locking force FZh: 2,000 N
  • Connection type Detail: Cable gland, 3 x M20
  • Safe series connection: None, only individual wiring (with diagnostics)
  • Number of positive action N/C solenoid monitoring contacts: 1
  • Number of N/O solenoid monitoring contacts: 1
  • Number of positive action N/C door monitoring contacts: 2
Details
Compare now
Piece
Mechanical bolts for safety switches
MB1
  • Catch release button/ANSI-compliant locking mechanism: yes
  • Escape release: yes
  • Frame plate with latching function: no
  • Suitable for: TR110 Lock safety locking device (with TR110-XAS actuator)
  • Items supplied: Bolt unit, long frame plate, adapters for actuator mounting (MB1-BRLK, MB1-BRNC), safety screws for installing provided adapters, Mounting instructions, escape release
Details
Compare now
Piece
Mechanical bolts for safety switches
MB1
  • Catch release button/ANSI-compliant locking mechanism: no
  • Escape release: no
  • Frame plate with latching function: no
  • Suitable for: i10 Lock safety switch with locking function (with iE10-S4 actuator), i110 Lock (with iE15-S1 actuator), TR110 Lock (with TR110-XAS actuator)
  • Items supplied: Bolt unit, long frame plate, adapters for actuator mounting (MB1-BRLK, MB1-BRNC), safety screws for installing provided adapters, Mounting instructions
Details
Compare now
Piece

Result 1 - 8 out of 318

Advantages

Safety tasks that are solved by safety switches

Safety switches are indispensable in any application where safety is required for people and machinery. They are used for protecting movable physical guards, determining the position of dangerous movements, and the safe stop function. Different safety tasks require different safety switches: Electro-mechanical and non-contact safety switches, safety locking devices, and safety command devices.

Optimal protection against manipulation thanks to RFID technology

For the safety of persons, the EN ISO 14119 standard defines manipulation protection measures that depend on the type and coding of the locking device. RFID technology is used to avoid critical situations that occur whenever an attempt is made to manipulate the protective devices installed in machines. This eliminates the need for costly design measures on machines.
Very high protection against manipulation

With the appropriate variant of the safety switch with RFID technology, different coding levels can be achieved. With universal coding, all actuators are accepted; with unique and permanent coding, only the previously taught-in actuator is accepted, thus achieving a higher coding level.

Product recommendation STR1

Product recommendation TR110 Lock

Product recommendation MLP1

Safety locking devices and non-contact safety switches with RFID technology

The high protection against manipulation is achieved by unique or permanent coding of the safety switch. Machine manufacturers can therefore do without additional assembly measures. The effort for mounting the safety switch in a concealed location, out of the scanning range of workers or with an additional locking device for a plausibility check is not necessary, saving you money.

Product recommendation STR1

Product recommendation TR110 Lock

Non-contact safety switches – intelligent solutions, low-wear and low-maintenance

Non-contact safety switches are well-suited if precise guidance of protective devices is difficult. They have very long service lives thanks to the low-wear and low-maintenance construction. They are also resistant to shock and vibrations and offer a high level of protection against manipulation. The portfolio is divided into three areas: Magnetic, RFID and inductive safety switches. Cuboid and cylindrical designs are available for each principle of operation.

Tasks of non-contact safety switches

Safe position monitoring

Inductive safety switches stand for simple and safe position and area monitoring. They monitor moving machine parts.

The safety switches are completely wear-free without a special actuator; the core of their principle of operation is that they only need to detect a metal object. This could, for example, be a metal part of a machine that the safety switch detects exactly when it is in a previously defined position. The variety of variants allows installation into all types of machines.

Product recommendation IME2S

Safe access protection

Machines and production lines have doors and flaps that need to be secured. Optimum access protection is provided by non-contact safety switches, which offer a high tolerance to door offset. Magnetic safety switches and RFID safety switches are low-wear and low-maintenance and offer high protection against manipulation.

Product recommendation STR1

Safety locking devices prevent uncontrolled intervention

Safety switches with locking devices lock protective devices securely and prevent access to areas which are protected by protective devices. Safety switches with locking function can be relied upon to prevent people from opening protective devices until dangerous states (machine overrun movements, for example) have passed or machine processes that cannot be interrupted have been completed.

Safety locking device variants

Electromechanical locking devices are the proven solution for applications that require a high and reliable locking force and do not place high demands on the performance level or protection against manipulation.

Product recommendation i10 Lock

A magnetic safety locking device is the efficient solution for applications that require process protection in addition to the safety function. The safety locking device provides very high reliability for door monitoring and uses a strong electromagnet to ensure that the protective door is closed and the production process runs smoothly.

Product recommendation MLP1

Locking devices with RFID monitoring combine a high and reliable locking force with the high safety level of the RFID technology – this means performance level e and a high level of protection against manipulation.

Product recommendation TR110 Lock

Linking of protective devices via safe series connection

Different machine areas need different protective devices. They all have the same goal: To ensure that the machine stops safely in case of faults or danger. As complexity increases, so do the requirements for integrating safety sensors into the machine. The big challenge is safely connecting all safety sensors. The SICK solution: Safe series connection

Safe series connection variants

Hard wiring of sensors

If only a few sensors are in use and the requirements for these are low, such as in the event of infrequent actuation, sensors with volt-free contacts can be attached in a series connection via hard wiring – this is simply economical.

Product recommendation RE1

Safe series connection in the control cabinet

If you want to save on safety capable inputs on the safety controller with series connection but don’t want to do without diagnostics, series connection of safety switches in the control cabinet is a good solution. Application diagnostic outputs can be connected independently, semiconductor outputs can be evaluated together.

Product recommendation STR1

Simple series connection using T-connector

Series connection with T-connector is the solution for sensors with semiconductor outputs. This offers a very high level of safety and simple wiring via M12 plug connectors and T-connectors.

Product recommendation STR1

Flexible series connection with Flexi Loop

Flexi Loop is a flexible solution for safe series connection with up to 32 safety sensor thanks to individual monitoring up to performance level e. Detailed diagnostics enable fast troubleshooting. Wiring is simple via the M12 connectivity.

Product recommendation Flexi Loop

Downloads