Safety light curtains
deTec / deTec4 / Receiver
C4P-EA13531D00
1220157
Please note:
The system plug has to be ordered separately. For details, see “Accessories”.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Apps
-
Service and Support
-
Customs data
-
Features
Application | Normal industrial environment |
System part | Receiver |
Resolution | 30 mm |
Scanning range | 30 m |
Protective field height | 1,350 mm |
Response time | 12 ms (Uncoded) 21 ms (code 1 or code 2) |
Synchronization | Optical synchronisation |
End cap with integrated LED | ✔ |
Items supplied | Receiver Test rod with diameter corresponding to the resolution of the safety light curtain Safety instruction Mounting instructions Operating instructions for download |
Functions
Protective operation | ✔ |
Automatic calibration of the protective field width | ✔ |
Beam coding | ✔ |
Restart interlock | ✔ |
External device monitoring (EDM) | ✔ |
Cascading | ✔ |
Smart presence detection | ✔ |
Reduced resolution | ✔ |
Dynamic protective field width during operation | ✔ |
Differentiation between person and material | | 2-signal muting | ✔ |
|
Interfaces
System connection | Depending on system plug (M12 male connector, 5-pin or 8-pin) |
|
Extension connection | Depending on system plug (without extension connection or with M12 female connector, 5-pin) |
|
Configuration method | DIP switch on system plug |
Display elements | LEDs |
Display of the synchronization status of the upper and lower beams | ✔ |
LEDs | ✔ |
Application diagnostic output (ADO) | ✔ |
IO-Link | ✔ |
Near Field Communication (NFC) | ✔ |
Fieldbus, industrial network | | Integration via Flexi Soft safety controller | CANopen 1) | | DeviceNet™ | | EtherCAT® | | EtherNet/IP™ | | Modbus TCP | | PROFIBUS DP | | PROFINET |
|
Electrical data
Protection class | III (IEC 61140) |
Supply voltage VS | 24 V DC (19.2 V ... 28.8 V) |
Ripple | ≤ 10 % |
Power consumption typical | 3.69 W (DC) |
Output signal switching devices (OSSDs) | | Type of output | 2 PNP semiconductors, short-circuit protected, cross-circuit monitored 1) | ON state, switching voltage HIGH | 24 V DC (VS – 2.25 V DC ... VS) | OFF state, switching voltage LOW | ≤ 2 V DC | Current-carrying capacity per OSSD | ≤ 500 mA |
|
Application diagnostic output (ADO) | | Type of output | PNP semiconductor, short-circuit protected 1) | Output voltage HIGH (active) | ≥ Vs – 3 V | Output voltage LOW (deactivated) | High resistance | Output current HIGH (active) | ≤ 100 mA |
|
Mechanical data
Dimensions | See dimensional drawing |
Housing material | Aluminum extruded profile |
Ambient data
Enclosure rating | IP65 (IEC 60529) IP67 (IEC 60529) |
Ambient operating temperature | –30 °C ... +55 °C |
Storage temperature | –30 °C ... +70 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-27) |
Classifications
ECl@ss 5.0 | 27272704 |
ECl@ss 5.1.4 | 27272704 |
ECl@ss 6.0 | 27272704 |
ECl@ss 6.2 | 27272704 |
ECl@ss 7.0 | 27272704 |
ECl@ss 8.0 | 27272704 |
ECl@ss 8.1 | 27272704 |
ECl@ss 9.0 | 27272704 |
ECl@ss 10.0 | 27272704 |
ECl@ss 11.0 | 27272704 |
ECl@ss 12.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
UNSPSC 16.0901 | 46171620 |
Technical drawings
Dimensional drawing
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.