Contact
Feedback
2D vision
Configurable. Programmable. Compact. Versatile.
InspectorP63x
RFID
The measuring RFID device with integrated passage and direction detection
RFU65x
2D vision
Ultra-compact, industrial streaming cameras with GigE interface
picoCam
Long range distance sensors
Great performance at great distance
Dx1000
Safety laser scanners
The new generation of safety laser scanners for stationary applications
microScan3 Core
Safety locking devices
Tried-and-tested safety with advanced features – safety locking device with RFID monitoring
TR10 Lock
Photoelectric sensors
The new home of sensing range
PowerProx
Measuring automation light grids
Less effort and greater flexibility via integrated interfaces
MLG-2 ProNet
Inclination sensors
Precise inclination measurement in a compact design
TMS/TMM61
High-precision inclination measurement for harsh ambient conditions.
TMS/TMM88
Security systems
Access control and authorization management even at long scanning ranges
RAM
Track and trace systems
Dimensioning with perspective
VML
Inductive proximity sensors
Compact rectangular housings for use in harsh ambient conditions
IQG
Sensors for T-slot cylinders
The essentials taken to the max
MZT7
Sensor Integration Machine
Flexible. Intelligent. Communicative.
SIM4x00
2D vision
Rugged, industry-grade streaming cameras with GigE interface
midiCam
Pattern sensors
From pattern detection to rapid position identification
PS30
Fork sensors
Precise detection for optimum label detection
WFS
Non-contact safety switches
Compact, safe, and flexible
STR1
Safety systems
Natural protection by material
Safeguard Detector
Position sensors
The intelligent C-slot position sensor
MPS-C
Scattered light dust measuring devices
Reliable dust measurement in wet gases
FWE200DH
Gas flow meters
The perfect match
FLOWSIC600-XT
Driver assistance systems
Collision-free pushback on the apron
APS
Quality control systems
Right product – right packaging
Inline Code Matcher
TOP